text.skipToContent text.skipToNavigation
hose covers

Swagelok® Hose Covers

Swagelok's optional hose covers provide additional protection against kinking, abrasion, corrosion, fluid temperature extremes, and effects of UV light.

Request Hose Cover Option Details

Whether it’s protection against kinking, abrasion, or a specific material, a variety of Swagelok hose covers are available to provide additional protection to meet your system needs:

Benefits MaterialTemperature
Fire Jacket Provides insulation from internal system fluid temperature extremes, resists many hydraulic fluids and lubricating oils Woven fiberglass –65 to 500°F (–53 to 260°C), short-term flame exposure to 2000°F (1093°C)
Thermosleeve Creates a barrier to prevent contact with the hose, resist abrasion, and protect the hose from weld splatter and effects of UV lightBraided fiberglass Up to 1000°F (537°C)
Armor Guard Highly flexible and protects against kinking and abrasionInterlocking, flexible 302 stainless steel –325 to 750°F (–200 to 398°C)
Spiral Guard Highly flexible and protects against abrasionHelical HDPE plastic –180 to 250°F (–117 to 121°C)
Spring Guard Highly flexible and protects against kinking and abrasionHelical 302 stainless steel –325 to 850°F (–200 to 454°C)

Covers do not change hose technical data. More information can be viewed on our hose video playlist.

Talk to a Hose Specialist

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Entretien des flexibles industriels
Comment un plan d’entretien des flexibles industriels pourrait faire économiser des milliers d’euros à votre usine

Savoir quand remplacer des flexibles industriels peut vous éviter des dépenses de maintenance de plusieurs milliers d’euros. Découvrez comment évaluer vos systèmes et élaborer un plan de maintenance préventive pour gérer la durée de vie des flexibles.

éléments à prendre en compte concernant le matériau lors du remplacement de flexibles industriels
Remplacement des flexibles industriels : considérations relatives au matériau du tube central

Lorsque vous choisissez un flexible industriel, pensez d’abord au tube central, c’est-à-dire à la couche située le plus à l’intérieur dans un flexible. Découvrez comment choisir le flexible idéal pour votre application grâce aux conseils d’experts de Swagelok sur le matériau et la structure de la paroi du tube central.

Types de renforts des flexibles industriels
Comment bien choisir la couche de renfort d’un flexible

Les flexibles industriels comportent généralement des couches de renfort essentielles, qui contribuent à la longévité et aux performances de ces produits. Découvrez ces différents types de renforts et ceux qui conviennent le mieux aux différentes applications des systèmes fluides.

Dieser Vorgang kann einige Minuten dauern. Bitte haben Sie etwas Geduld und bleiben Sie auf der Seite.