text.skipToContent text.skipToNavigation

Racores para Tubo y Adaptadores — Recambios y Accesorios — Férulas Delanteras

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Racores para Tubo y Adaptadores — Recambios y Accesorios — Férulas Delanteras
Sistemas sin fugas gracias una sujeción robusta del tubo y resistencia a las vibraciones. La alta fiabilidad del racor Swagelok ha sido probada durante más de 65 años de éxitos, y está documentada en un gran número de informes de ensayos publicados, incluyendo ensayos realizados bajo condiciones extremas.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1213-1 スーパー・デュープレックス・ステンレス鋼 3/4 インチ - - - View Product
2507-403-1 スーパー・デュープレックス・ステンレス鋼 1/4 インチ - - - View Product
2507-603-1 スーパー・デュ-プレックス・ステンレス鋼 3/8 インチ - - - View Product
2507-813-1 スーパー・デュ-プレックス・ステンレス鋼 1/2 インチ - - - View Product
6MO-813-1 6-Moly 1/2 インチ - - - View Product
825-403-1 合金825 1/4 インチ - - - View Product
B-203-1 真ちゅう 1/8 インチ - - - View Product
B-403-1 真ちゅう 1/4 インチ - - - View Product
B-603-1 真ちゅう 3/8 インチ - - - View Product
HC-203-1 合金C-276 1/8 インチ - - - View Product
HC-403-1 Alloy C-276 1/4 in. - - - View Product
HC-603-1 Alloy C-276 3/8 in. - - - View Product
HC-813-1 Alloy C-276 1/2 in. - - - View Product
INC-403-1 Alloy 600 1/4 in. - - - View Product
M-603-1 Alloy 400/R-405 3/8 in. - - - View Product
M-813-1 Alloy 400/R-405 1/2 in. - - - View Product
NY-1213-1 Nylon 3/4 in. - - - View Product
NY-1613-1 Nylon 1 in. - - - View Product
NY-403-1 Nylon 1/4 in. - - - View Product
NY-603-1 Nylon 3/8 in. - - - View Product
NY-813-1 Nylon 1/2 in. - - - View Product
PFA-423-1 PFA 1/4 in. - - - View Product
PFA-823-1 PFA 1/2 in. - - - View Product
S-1213-1 Carbon Steel 3/4 in. - - - View Product
S-1613-1 Carbon Steel 1 in. - - - View Product
SS-1013-1 316 Stainless Steel 5/8 in. - - - View Product
SS-103-1 316 Stainless Steel 1/16 in. - - - View Product
SS-103-1-B1000 316 Stainless Steel 1/16 in. - - - View Product
SS-10M3-1 316 Stainless Steel 10 mm - - - View Product
SS-1213-1 316 Stainless Steel 3/4 in. - - - View Product
SS-12M3-1 316 Stainless Steel 12 mm - - - View Product
SS-1413-1 316 Stainless Steel 7/8 in. - - - View Product
SS-14M3-1 316 Stainless Steel 14 mm - - - View Product
SS-15M3-1 316 Stainless Steel 15 mm - - - View Product
SS-1613-1 316 Stainless Steel 1 in. - - - View Product
SS-16M3-1 316 Stainless Steel 16 mm - - - View Product
SS-18M3-1 316 Stainless Steel 18 mm - - - View Product
SS-2003-1 316 Stainless Steel 1 1/4 in. - - - View Product
SS-203-1 316 Stainless Steel 1/8 in. - - - View Product
SS-20M3-1 316 Stainless Steel 20 mm - - - View Product
SS-22M3-1 316 Stainless Steel 22 mm - - - View Product
SS-2403-1 316 Stainless Steel 1 1/2 in. - - - View Product
SS-25M3-1 316 Stainless Steel 25 mm - - - View Product
SS-28M3-1 316 Stainless Steel 28 mm - - - View Product
SS-2M3-1 316 Stainless Steel 2 mm - - - View Product
SS-303-1 316 Stainless Steel 3/16 in. - - - View Product
SS-3203-1 316 Stainless Steel 2 in. - - - View Product
SS-3M3-1 316 Stainless Steel 3 mm - - - View Product
SS-403-1 316 Stainless Steel 1/4 in. - - - View Product
SS-4M3-1 316 Stainless Steel 4 mm - - - View Product
SS-503-1 316 Stainless Steel 5/16 in. - - - View Product
SS-603-1 316 Stainless Steel 3/8 in. - - - View Product
SS-6M3-1 316 Stainless Steel 6 mm - - - View Product
SS-813-1 316 Stainless Steel 1/2 in. - - - View Product
SS-8M3-1 316 Stainless Steel 8 mm - - - View Product
T-1213-1 PTFE 3/4 in. - - - View Product
T-12M3-1 PTFE 12 mm - - - View Product
T-1613-1 PTFE 1 in. - - - View Product
T-203-1 PTFE 1/8 in. - - - View Product
T-303-1 PTFE 3/16 in. - - - View Product
T-3M3-1 PTFE 3 mm - - - View Product
T-403-1 PTFE 1/4 in. - - - View Product
T-503-1 PTFE 5/16 in. - - - View Product
T-6M3-1 PTFE 6 mm - - - View Product
T-813-1 PTFE 1/2 in. - - - View Product
T-8M3-1 PTFE 8 mm - - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.