text.skipToContent text.skipToNavigation
Swagelok Instrument Manifold

Swagelok® Manifolds

Swagelok two-, three-, four-, or five-valve manifolds are factory built and tested to deliver reliable solutions for critical instrumentation applications. Direct-mount, remote-mount, or modular systems configurations are available, including low- fugitive-emissions and NACE-compliant alloy versions.

View All Manifolds

Swagelok manifolds minimize potential leak points by putting multiple valves in one body. They are designed for static pressure, liquid level, and differential pressure applications in traditional and compact inline body designs used in instrument, direct-mount, remote-mount, and module systems. Stream selector systems provide double-block-and-bleed (DBB) operation in a single compact module. Versions include:

  • V, VB, and VL series two-, three-, and five-valve instrument manifolds
  • VE series two-, three-, and five-valve direct-mount manifolds
  • Two-valve remote-mount manifolds
  • Mod 85 modular instrumentation systems
  • Low-Emissions (Low-E) direct- and remote-mount manifolds and Mod 85 systems certified per API 624
  • SSV series stream selector systems for process analyzer applications (see video to learn how it works)

Swagelok manifolds’ compact assembly design results in reduced size and weight, making them easy to install and maintain. Manifolds are available in body material options such as stainless steel, carbon steel, and duplex stainless steel, and packing materials such as PTFE for system versatility and Grafoil® for extended temperature ratings.

Have questions about manifolds?

Contact Local Specialists

Manifolds Categories

Manifolds de Cinco Válvulas para Instrumentación

Manifolds de Cinco Válvulas para Instrumentación

Los manifolds de cinco válvulas tienen válvulas de aguja de acero inoxidable para un control preciso de la presión. Disponibles en diseños tradicional y compacto. 

Recambios y Accesorios

Recambios y Accesorios

Asegure una instalación y funcionalidad sólidas con los conjuntos de montaje de acero inoxidable para los manifolds serie V.

Selectores de Corrientes

Selectores de Corrientes

Descubra nuestro sistema selector de corrientes compacto para aplicaciones de analizadores de proceso en las que se necesita una mayor resistencia a la corrosión.

Three-Valve Manifolds, Instrument

Three-Valve Manifolds, Instrument

Los manifolds de tres válvulas tienen válvulas de aguja de acero inoxidable para un control preciso de la presión. Disponibles en diseños tradicional y compacto.

Two-Valve Manifolds, Instrument

Two-Valve Manifolds, Instrument

Two-valve manifolds feature stainless steel needle valves for precise pressure control. Available in traditional and compact designs.

Manifolds Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Block valves in an industrial fluid system
Comment isoler les lignes d’un système fluide industriel avec des vannes d’arrêt

Savoir isoler des lignes avant de procéder à la maintenance d’un système fluide industriel est essentiel pour la sécurité des installations. Un des moyens les plus sûrs pour isoler une ligne dans un système fluide consiste à installer deux vannes d’arrêt. Découvrez comment concevoir des configurations adaptées à votre système.

Assemblage en salle blanche d’une vanne ALD20 Swagelok destinée au secteur des semi-conducteurs
Une nouvelle vanne. Trois raisons pour lesquelles elle pourrait révolutionner le secteur des semi-conducteurs

Découvrez comment la dernière innovation dans le domaine des vannes pour dépôt par couche atomique (ALD) est en train de changer la donne pour les fabricants de semi-conducteurs haute technologie.

This process may take several minutes. Please be patient and remain on the page.