text.skipToContent text.skipToNavigation
IPT Series Medium-Pressure Double Block and Bleed Valves

Swagelok® Medium-Pressure Double Block and Bleed Valves (IPT Series)

Swagelok IPT series block and bleed valves feature a trunnion-style ball design that seals consistently across a full range of pressures, enabling reliable operation for improved actuation of control systems.

Request IPT Series Valve Information

Swagelok® IPT series medium-pressure block and bleed valves allow operators to isolate the flow of fluids in a system to prevent it from reaching components downstream. They then drain off remaining fluid on the downstream side of the valve. IPT series valves featuring double block and bleed configurations provide double positive isolation, allowing maintenance, repair, and operations activity, sampling, leak checks, or other crucial tasks to be conducted downstream.

IPT series block and bleed valves are rated for pressures up to 20 000 psig (1378 bar) and are available in both 316 stainless steel and 2507 super duplex alloy construction in two configurations:

  • Single block and bleed (needle/needle)
  • Double block and bleed (ball/needle/ball or needle/needle/needle)

The IPT series trunnion-style ball design provides a consistent seal across a full range of pressures, even if systems are depressurized and repressurized, enabling improved actuation of control systems. IPT series needle valves with a vee stem design control the vent port between the block valves.

Learn How To Isolate System Components with Block Valves

IPT Series Valve Specifications

Working Pressures up to 20 000 psig (1378 bar)
Temperatures up to 250°F (121°C)
End Connections Female NPT: 1/4 to 1 in.
Medium-pressure cone and thread: 1/4 to 1 in.
High-pressure cone and thread: 1/4, 3/8, and 9/16 in.
Swagelok FK series medium-pressure tube fitting: 1/4 to 3/4 in.

Need help with valve selection?

Contact a Local Specialist

IPT Series Medium-Pressure Double Block and Bleed Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Recursos Swagelok Elaborados para Vd.

Válvulas de cierre en un sistema de fluidos industrial
Cómo Aislar Sistemas de Fluidos Industriales con Válvulas de Cierre

El aislamiento de las líneas de los sistemas de fluidos industriales antes del mantenimiento es vital para la seguridad de planta. Una de las formas más seguras de aislar una línea de un sistema de fluidos es instalar dos válvulas de cierre. Aprenda cómo diseñar configuraciones adecuadas a su sistema.

Selección de válvulas para sistemas de fluidos
Cómo Seleccionar las Válvulas Adecuadas para los Sistemas de Fluidos Industriales

Vea cómo aplicar el práctico método STAMPED para seleccionar las válvulas más adecuadas para sus aplicaciones de diseño de fluidos industriales o de sistemas de toma de muestra.

Los trabajadores comentan la medición del proceso en una planta
Medición de Proceso — Mejores Prácticas en las Líneas de Impulso

Puede ser difícil identificar problemas en la aplicación de instrumentación de proceso si solo se tiene en cuenta el transmisor. Aprenda cómo solucionar problemas en la línea de instrumentación de proceso gracias a los consejos y mejores prácticas de Swagelok.

Panel de instrumentación analítica con válvulas y manómetros Swagelok
Consejos para Mantener una Muestra Representativa en un Sistema de Instrumentación Analítica

Mantener una muestra representativa en un sistema de instrumentación analítica puede ser difícil. Aprenda cómo identificar los problemas más importantes y evitar las complicaciones derivadas de una muestra de representatividad en riesgo por parte de los expertos de Swagelok.

This process may take several minutes. Please be patient and remain on the page.