Swagelok® Metal Core Hose
Convoluted metal core braided hoses provide flexibility to withstand the potential fluctuations of high-temperature, vacuum, medium-pressure, corrosive, or general-purpose environments while limiting kinking and minimizing permeation or absorption.
View Metal HosesSwagelok® metal core hoses provide reliable performance in applications involving extreme temperatures, high pressures, and “no permeation,” protecting both people and profitability. Because Swagelok metal hoses are hydroformed rather than mechanically rolled, they demonstrate greater flexibility, more consistent wall thickness, and can last significantly longer than alternative metal hoses in applications with dynamic bending and pressure impulses.
Convoluted metal core braided hose is constructed of 316L stainless steel or hastelloy for minimal permeation or absorption. The convoluted core allows for flexibility while limited kinking and automatic cap welds enable consistent performance and faster delivery to customers. These hoses are ideal for applications where permeation of gas would be costly or dangerous, such as natural gas vehicles and specialty gas distribution systems. These hoses are also widely used in semiconductor manufacturing cooling lines and support cryogenic applications. They are also used with insulation in high-temperature applications across many industries.
Need help choosing the right metal hose option?
메탈 호스 카테고리
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
호스 조립품, 벌크 호스, 연성 튜빙 및 연결구; 내부 코어 재질로는 금속, PTFE, PFA, 비닐, 나일론, 폴리에틸렌 및 고무 등이 있습니다.; 공칭 호스 크기 1/8 ~ 2 in.; 매우 다양한 인치 및 미터 규격의 연결구; 고객 요청 길이 제공; 커버, 태그 부착 및 테스트 옵션 제공
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
Austausch von industriellen Schläuchen: Überlegungen zur Auswahl des richtigen Schlauchinnenwerkstoffs
Bei der Auswahl von industriellen Schläuchen für Ihr Fluidsystem sollten Sie mit der innenliegenden Schicht beginnen, dem Innenschlauch. Erfahren Sie von den Experten von Swagelok, was Sie bei der Auswahl des richtigen Schlauchs für Ihre Anwendung beachten sollten, und erhalten Sie wichtige Informationen zu den Werkstoffen und zum Wandaufbau von Innenschläuchen.
Tipps zur Auswahl der passenden Schlauchverstärkung
Industrielle Schläuche sind in der Regel mit einer Verstärkung ausgestattet, die für eine längere Haltbarkeit und höhere Leistungsfähigkeit des Schlauchs sorgt. Erfahren Sie mehr über die unterschiedlichen Arten von Verstärkungen und welche für Ihre Fluidsystemanwendung am besten geeignet ist.