Swagelok® Relief Valves
Swagelok® proportional relief valves provide overpressure protection in general industrial applications with a variety of set pressures available. Bleed and purge valves provide effective bleeding, venting, or draining of signal line pressure to atmosphere.
View Relief ValvesSwagelok® R series proportional relief valves open gradually as pressure increases, providing simple, reliable overpressure protection, protecting workers, and helping to maintain proper process conditions. Set pressures can be configured at the factory or easily adjusted in the field to suit changing operating conditions. Swagelok® RV series medium-pressure relief valves can be used in applications with operating pressures up to 20 000 psig (1378 bar).
Swagelok® PRV series proportional safety relief valves are certified to PED 2014/68/EU Category IV and CE-marked in accordance with the Pressure Equipment Directive as a safety valve according to ISO-4126-1. They are factory-set, tested, locked, and tagged with the set pressure.
Swagelok® BV series bleed valves can be used on instrumentation devices such as multivalve manifolds or gauge valves to allow safe removal of instruments and to assist in the calibration of control devices. They are available with low emission (Low-E) certification according to API 624 to combat fugitive emissions.
Swagelok® P series purge valves are manual bleed, vent, or drain valves. Knurled caps are permanently assembled to valve bodies for safety, and both bleed and purge valves are compact for convenient installation.
Want to know more about relief, bleed, or purge valves?
Categorías de Válvulas de Alivio
Recambios y Accesorios
Encuentre recambios y accesorios para válvulas de alivio, incluidos conjuntos de muelles, conjuntos de juntas, conjuntos de mandos, conjuntos de insertos y conjuntos de obturadores para un rendimiento óptimo.
Válvulas de Alivio de Presión Proporcional, Serie PRV
Ofrece una protección contra el exceso de presión flexible y fiable, certificada conforme a PED 2014/68/UE Categoría IV y con marcado CE según ISO-4126-1.
Válvulas de Alivio para Media Presión, Serie RV
Asegure la protección contra excesos de presión en aplicaciones industriales generales con presión fija o ajustable y contratuerca para mayor estabilidad.
Válvulas de alivio de presión proporcional, Series R3, R4, RL3, RL4 y KVV
Descubra las válvulas de alivio proporcional de alta y baja presión que abren gradualmente a medida que aumenta la presión. Adecuadas para servicio de líquidos y gases.
Válvulas de purga y Tapones de purga, Series BV y P
Instalación más cómoda gracias a las válvulas de purga compactas para dispositivos de instrumentación y a los tapones de purga, como las válvulas manuales de purga, venteo o drenaje.
Relief Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Gas and liquid service; Working pressure: 6000 psig (413 bar); Set pressures from 145 to 6000 psig (10.0 to 413 bar); All 316L stainless steel construction; 1/4 through 1 in. NPT and ISO/BSP parallel thread end connections; Certified to PED 97/23/EC Category IV
Presiones de servicio hasta 689 bar (10 000 psig); Temperaturas hasta 454°C (850°F); Materiales de acero inoxidable 316, acero al carbono o aleación 400; Presiones de servicio hasta 275 bar (4 000 psig); Temperaturas hasta 315°C (600°F); Materiales de acero inoxidable 316, latón o acero al carbono
Servicio de líquidos o gases; Presiones de disparo de 0,7 a 413 bar (10 a 6000 psig); Conexiones finales de 6 a 12 mm y de 1/4 y 1/2 pulgada
Reductores de presión; Reguladores de contrapresión; Reguladores para cambio de botella; Modelos Vaporizadores
Características: Construcción en acero inoxidable 316; Temperaturas hasta 537°C (1000°F); Tamaños de los accesorios de media presión (MP)—1/4 a 1 pulg., Presión de servicio—hasta 1378 bar (20.000 psig); Tamaños de los accesorios de alta presión (HP)—1/4 a 9/16 pulg., Presión de servicio—hasta 4134 bar (60.000 psig); Disponibles en cumplimiento de NACE® MR0175/ISO15156
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.
Proportional Relief Valves
R series proportional relief valves provide simple, reliable, overpressure protection for a variety of liquid or gas general-industry applications with set pressures from 10 to 6000 psig (0.7 to 413 bar). They open gradually as the pressure increases and will close when the system pressure falls below the set pressure. PRV series proportional safety relief valves are certified safety valves with five set spring pressure ranges are available with the selected set pressure factory-set, tested, locked, and tagged to ensure the desired setting.
Bleed and Purge Valves
Swagelok bleed valves can be used to vent signal line pressure to atmosphere before removal of an instrument or to assist in calibration of control devices. Male NPT and SAE end connections are available. Purge valves are manual bleed, vent, or drain valves with NPT, SAE, Swagelok® tube fitting, or tube adapter end connections.