text.skipToContent text.skipToNavigation
high volume swaging units (hvsu)

Swagelok® High-Volume Swaging Units (HVSU)

Swagelok® high-volume swaging units (HVSU) make it easy to preswage Swagelok nuts and ferrules onto stainless steel tubing so that you can create reliable tubing connections.

Get Help with Selecting HVSUs

Swagelok high-volume swaging units (HVSU) are engineered to efficiently and reliably preswage Swagelok nuts and ferrules onto stainless steel tubing. These pneumatically driven and electronically controlled units utilize advanced sensors to initiate and halt the process, ensuring consistent and precise preswaging results, even in high-volume applications. With a high cycle life and an integrated cycle counter, the HVSU facilitates preventive maintenance, enhancing the unit's longevity and reliability.

Designed for versatility and ease of use, the HVSU accommodates 1/4, 3/8, and 1/2 in. as well as 6, 8, 10, and 12 mm tubing sizes without the need for additional tools to switch between sizes. This flexibility makes it ideal for various industrial applications where efficiency and precision are paramount. By reducing the time and effort required for tubing installation, the HVSU helps improve overall productivity and promotes secure, leak-tight connections.

Need help selecting the right preswaging tool?

Contact a Specialist

HVSU Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Swagelok onsite leak detection services
How to Avoid System Leaks: The Importance of Proper Tube Preparation

A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.

Manomètre Green Alternative Systems
Étude de cas : Swagelok aide Green Alternative Systems à maîtriser ses coûts de main-d’œuvre en proposant des solutions pour le cintrage des tubes

Avec l’aide de Swagelok pour tester des moyens de maîtriser ses coûts de main-d’œuvre, GAS a réussi à réduire de 75 % ses délais de production, ce qui s’est traduit par une économie annuelle de 224 000 dollars. Apprenez-en davantage sur les fruits d’une collaboration.

Cintreuse manuelle Swagelok
Outillage, technique et formation : les trois clés pour réaliser un système de tubes complexe

Découvrez comment un outillage, une technique et une formation appropriés peuvent vous aider à réaliser un système de tubes complexe – performant et moins sujet aux fuites – avec une cintreuse manuelle.

Cintreuse manuelle Swagelok
Comment utiliser une cintreuse manuelle

Découvrez dans comment utiliser une cintreuse manuelle pour réaliser des cintrages à 90° et 180° avec efficacité et précision. Les cintreuses manuelles Swagelok® permettent d’effectuer des cintrages réguliers et de grande qualité sur des tubes fabriqués dans la plupart des matériaux compatibles avec les raccords pour tubes Swagelok.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.