Swagelok® Ultrahigh-Purity Diaphragm Valves for Atomic Layer Processing (ALD3 and ALD6 Series)
Swagelok ALD3 and ALD6 series diaphragm valves are used in semiconductor manufacturing tools to achieve the controlled dosing necessary for atomic layer deposition (ALD) processing. They offer ultrahigh cycle life, high-speed actuation, and flow coefficients up to 0.62.
Request ALD Valve InformationUltrahigh-purity Swagelok® ALD3 and Swagelok® ALD6 diaphragm valves are designed to provide semiconductor manufacturers with dependable, high-speed dosing of precursor gases used to build up microchips layer by layer in deposition chambers. These high-performance ultrahigh-purity valves feature an ultrahigh cycle life, full immersibility at elevated temperatures, and suitability for ultrahigh-purity applications.
The diaphragms used in ALD3 and ALD6 valves are composed of a cobalt-based superalloy material that provides strength and corrosion resistance. Their valve bodies are 316L VIM-VAR stainless steel, making them suitable for ultrahigh-purity applications. The valve seats are made of fluorinated high-purity PFA to enable a broad range of chemical compatibility and resistance to swelling and contamination. These valves can be set up for normally closed and normally open pneumatic actuation, and they are available in a variety of configurations to suit different installation requirements.
See How ALD Valves Improve Semiconductor Manufacturing
ALD3 and ALD6 Valve Specifications
Working Pressure | Vacuum to 145 psig (10.0 bar) |
Burst Pressure | >3200 psig (220 bar) |
Actuation Pressure | 50 to 90 psig (3.5 to 6.2 bar) |
Temperature | 32° to 392°F (0° to 200°C) |
Flow Coefficient (Cv) | 0.27 or 0.62 |
Body Materials | 316L VIM-VAR stainless steel |
Diaphragm Material | Cobalt-based superalloy |
End Connections | Type (Size): Female VCR® face seal fitting (1/4 in. to 1/2 in.), male VCR face seal fitting (1/4 in. to 1/2 in.), modular surface mount high-flow C-seal (1.125 in. to 1.5 in.) |
Have questions about ALD valves?
ALD3 and ALD6 Series Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
원자층 증착 (ALD) 용 다이어프램 밸브 고속 개폐 시에도 매우 긴 수명 유지 ; Cv 범위 0.27 ~ 0.62; 고온용 개폐기로 200°C (392°F)까지 사용가능; 전자 개폐기 위치 감지 옵션; 초고순도 사양에 적합한 316L VIM-VAR 스텐레스강 몸체; VCR®, 튜브 맞대기 용접 및 블럭 조립식 연결구

Improve Semiconductor Yield with Optimized Alloys
Discover how semiconductor fabricators can improve end-to-end production yields and improve long-term profitability by selecting the right metals for critical fluid system components.
Learn About Material SelectionSwagelok Resources Curated for You

하나의 신제품 밸브: 반도체 제조 기술을 바꿀 수 있는 세 가지 이유
혁신적인 최신 원자층 증착(ALD, Atomic Layer Deposition) 밸브 기술이 어떻게 첨단 기술 반도체 제조 시장을 변화시킬 수 있는지 소개합니다.

Q&A: 반도체 제조의 과거와 현재, 그리고 미래
반도체 장비 OEM, 마이크로칩 제조업체, 유체 시스템 솔루션 제공업체가 어떻게 지난 몇십 년 동안 협력을 통해 반도체 시장이 무어의 법칙에 따른 수요를 충족하도록 해왔으며, 이제부터는 어떻게 해야 할 것인지 알아보십시오.

광섬유 장비 제조업체가 맞춤형 솔루션으로 효율을 높인 사례
로젠달 넥스트롬(Rosendahl Nextrom)은 1980년대부터 Swagelok에 의존하여 사업을 확장해왔습니다. 이 회사가 경쟁업체보다 앞서며 업계 리더 지위를 유지하도록 해준 솔루션에 대해 자세히 알아보십시오.

첨단 과학 분야에 필요한 신뢰성 높은 유체 시스템 솔루션
핀란드의 희석 냉동기 제조업체인 블루포스(Bluefors)가 양자 컴퓨팅과 실험물리학 등을 구현하는 데 Swagelok의 유체 시스템 부품과 솔루션을 신뢰하는 이유를 소개합니다.