text.skipToContent text.skipToNavigation
Diaphragm-Sealed Valve

Swagelok® Diaphragm-Sealed Valves

Swagelok diaphragm-sealed valves improve system efficiency while providing effective flow shutoff by minimizing entrapment areas and facilitating purging with a fully swept flow path. They have long cycle lives and are available in a variety of sizes, materials, and configurations to meet the system requirements of high-purity and ultrahigh-purity (UHP) applications.

View Diaphragm Valves

Swagelok diaphragm-sealed valves come in various sizes, materials, and configurations to meet the needs of high-purity and UHP applications. They feature flow coefficients ranging from 0.20 to 13. Their fully swept flow paths and corrosion-resistant construction make them ideal for applications where cleanliness is crucial. Users can choose from manual, pneumatic, and locking actuator options.

Swagelok diaphragm-sealed valves can be used in atomic layer deposition (ALD), high-flow, modular gas system, thermal-immersion, and ultrahigh-purity applications requiring fluoropolymer component construction.

  • Swagelok springless diaphragm valves for modular gas systems are easy to install, provide a visual indication of flow direction, and have a seat design that improves thermal stability
  • Swagelok bulk gas diaphragm valves offer a combination of strength, flexibility, and cycle life to support a wide range of ultrahigh-purity shutoff, bulk-gas distribution, and isolation applications
  • Swagelok thermal-immersion diaphragm valves can be entirely contained within a high-temperature, high-purity environment, making them strong options for ALD and precursor delivery applications
  • Swagelok ultrahigh-purity fluoropolymer diaphragm valves offer a strong solution for UHP chemical distribution, DI water, and bulk chemical delivery systems

Have questions about diaphragm-sealed valves?

Contact Local Specialists

Membranventile — Kategorien

Bulk-Gas Diaphragm Valves, LD Series

Bulk-Gas Diaphragm Valves, LD Series

High-flow application bulk-gas distribution diaphragm, designed to meet ultrahigh-purity shutoff, bulk-gas distribution, and isolation application needs.

Ersatzteile und Zubehör

Ersatzteile und Zubehör

Hochwertige Wartungskomponenten sowie Ersatz- und Zubehörteile für Membranventile, darunter, Membran- und Dichtungssätze, Spindelsätze und Antriebssätze.

Hochreine Hochdruck-Membranventile, Serien DL und DS

Hochreine Hochdruck-Membranventile, Serien DL und DS

Hochreine Hochdruck-Membranventile mit wiederholter Absperrung & vollständig geschlossener, weich dichtender Spindelspitze, Standardboden & Schalttafelmontage.

Springless Diaphragm Valves for Modular Gas Systems, 1.125 in, DE Series

Springless Diaphragm Valves for Modular Gas Systems, 1.125 in, DE Series

Reliable and enhanced control valves with a springless design are ideal for efficient operation in modular gas systems.

Thermal-Immersion Diaphragm Valves, DH Series

Thermal-Immersion Diaphragm Valves, DH Series

Thermal-immersion diaphragm valves are used in high-temperature processes such as atomic-layer deposition (ALD) and precursor delivery applications.

Ultrahigh-Purity Fluoropolymer Diaphragm Valves, DRP Series

Ultrahigh-Purity Fluoropolymer Diaphragm Valves, DRP Series

Ensure optimal performance and longevity in UHP chemical systems with a fully swept flow path to minimize stress and fluid contamination.

Ultrahigh-Purity High-Pressure Diaphragm Valves, DPH Series

Ultrahigh-Purity High-Pressure Diaphragm Valves, DPH Series

Ultrahigh-purity, high-pressure diaphragm valves are available in a variety of sizes, materials, and configurations for various applications.

Ultrahochreine Membran-Absperrventile, Serie DP

Ultrahochreine Membran-Absperrventile, Serie DP

Ultrahochreine Absperrmembranventile in gerader und Mehrwege-Ausführung, mit manueller Betätigung, modularer Flächenbefestigung und integrierten Steuerköpfen.

Ultrahochreine Membranventile für hohen Durchfluss, Serie DF

Ultrahochreine Membranventile für hohen Durchfluss, Serie DF

Increase cycle life with high-flow, springless diaphragm valves. No springs or threads improve cleanliness and fully swept flow path enhances purging.

Ventilblöcke mit mehreren Ventilen

Ventilblöcke mit mehreren Ventilen

Entdecken Sie unsere Mehrfachventilblöcke mit Membranventilen – für eine zuverlässige Leistung, hohe Reinheit und präzise Fluidkontrolle.

Diaphragm-Sealed Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok 밸브 유량 계수(C<sub>v</sub>) 계산기

적절한 밸브 선정에 필요한 유량 계산

Swagelok 밸브 유량 계수(Cv) 계산기를 사용하여 요구에 맞는 크기의 밸브를 선정할 수 있습니다.

도구 사용

고객별 맞춤 선별 Swagelok 리소스

Selección de válvulas para sistemas de toma de muestra de fluidos
Cómo Seleccionar las Válvulas Adecuadas para los Sistemas de Fluidos Industriales

Vea cómo aplicar el práctico método STAMPED para seleccionar las válvulas más adecuadas para sus aplicaciones de diseño de fluidos industriales o de sistemas de toma de muestra.

Reducción de las emisiones incontroladas en las industrias química y de refino
Minimice los Costes de las Emisiones Incontroladas con Válvulas de Bajas Emisiones

Las emisiones incontroladas son una preocupación creciente en las industrias del petróleo y del refino. Las válvulas de bajas emisiones certificadas (Low-E) pueden proteger sus instalaciones y sus resultados. Descubra qué son, cómo se prueban y cómo pueden ayudarle, en este post.

Válvulas de cierre en un sistema de fluidos industrial
Cómo Aislar Sistemas de Fluidos Industriales con Válvulas de Cierre

El aislamiento de las líneas de los sistemas de fluidos industriales antes del mantenimiento es vital para la seguridad de planta. Una de las formas más seguras de aislar una línea de un sistema de fluidos es instalar dos válvulas de cierre. Aprenda cómo diseñar configuraciones adecuadas a su sistema.

반도체 산업용 Swagelok ALD20 UHP 밸브의 클린룸 조립 과정
하나의 새로운 밸브, 반도체 제조 기술을 바꿀 수 있는 세 가지 이유

혁신적인 최신 원자층 증착(ALD, Atomic Layer Deposition) 밸브 기술이 어떻게 첨단 기술 반도체 제조 시장을 변화시킬 수 있는지 소개합니다.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.