text.skipToContent text.skipToNavigation

316L Stainless Steel High Purity Bellows Sealed Valve, Polyimide Stem Tip, 1/4 in. Male Swagelok VCR Face Seal Fitting, NC Actuator

Part #: SS-BNVVCR4-C

Specifications

Attribute Value
Actuator Model BN Series Actuator
Actuator Operation Mode Normally Closed Spring Return
Actuator Type Pneumatic
Bellows Material 321 Stainless Steel
Body Material 316L Stainless Steel
Body Seal None
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (Metal Gasket) Male VCR
Connection 2 Size 1/4 in.
Connection 2 Type Face Seal (Metal Gasket) Male VCR
CV Maximum 0.3
Flow Pattern Straight (2-way)
Gasket None
Maximum Temperature, °F (°C) 400 (204)
Max Temperature Pressure Rating 400°F @ 125 PSIG /204°C @ 8.6 BAR
Minimum Temperature, °F (°C) -40 (-40)
Room Temperature Pressure Rating 125 PSIG @ 100°F /8.6 BAR @ 37°C
Service Class General
Stem Tip Material Polyimide
Stem Type Conical
Surface Finish Ra 20 µin
Testing Helium leak testing according to SCS-00020
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010201
eClass (6.1) 37010201
eClass (10.1) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183101
Straight Pattern

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L Stainless Steel High Purity Bellows Sealed Valve, Polyimide Stem Tip, 1/4 in. Male Swagelok VCR Face Seal Fitting, NC Actuator

Part #: SS-BNVVCR4-C
View Catalog

Add To Favorites

Catalogs

Straight Pattern

Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.

Specifications

SS-BNVVCR4-C — 316L Stainless Steel High Purity Bellows Sealed Valve, Polyimide Stem Tip, 1/4 in. Male Swagelok VCR Face Seal Fitting, NC Actuator

Attribute Value
Actuator Model BN Series Actuator
Actuator Operation Mode Normally Closed Spring Return
Actuator Type Pneumatic
Bellows Material 321 Stainless Steel
Body Material 316L Stainless Steel
Body Seal None
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (Metal Gasket) Male VCR
Connection 2 Size 1/4 in.
Connection 2 Type Face Seal (Metal Gasket) Male VCR
CV Maximum 0.3
Flow Pattern Straight (2-way)
Gasket None
Maximum Temperature, °F (°C) 400 (204)
Max Temperature Pressure Rating 400°F @ 125 PSIG /204°C @ 8.6 BAR
Minimum Temperature, °F (°C) -40 (-40)
Room Temperature Pressure Rating 125 PSIG @ 100°F /8.6 BAR @ 37°C
Service Class General
Stem Tip Material Polyimide
Stem Type Conical
Surface Finish Ra 20 µin
Testing Helium leak testing according to SCS-00020
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010201
eClass (6.1) 37010201
eClass (10.1) 37010201
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141609
UNSPSC (11.0501) 40141609
UNSPSC (13.0601) 40141609
UNSPSC (15.1) 40141609
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6LV-BNBW4-C 316L VAR 1/4인치 튜브 맞대기 용접 1/4인치 튜브 맞대기 용접 View Product
SS-BN8FR8 316L 스테인리스강 1/2인치 면 밀폐(메탈 가스켓) 암나사 VCR 1/2인치 면 밀폐(메탈 가스켓) 암나사 VCR View Product
SS-BN8FR8-2C 316L 스테인리스강 1/2인치 면 밀폐(메탈 가스켓) 암나사 VCR 1/2인치 면 밀폐(메탈 가스켓) 암나사 VCR View Product
SS-BN8FR8-C 316L 스테인리스강 1/2인치 면 밀폐(메탈 가스켓) 암나사 VCR 1/2인치 면 밀폐(메탈 가스켓) 암나사 VCR View Product
SS-BN8FR8-DU-O 316L 스테인리스강 1/2인치 면 밀폐(메탈 가스켓) 암나사 VCR 1/2인치 면 밀폐(메탈 가스켓) 암나사 VCR View Product
SS-BN8S6-2C 316L 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 - View Product
SS-BN8S8-C 316L 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 - View Product
SS-BN8VCR8 316L 스테인리스강 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-BN8VCR8-2C 316L 스테인리스강 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-BN8VCR8-C 316L 스테인리스강 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-BN8VCR8-P 316L 스테인리스강 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/2인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-BNS4 316L 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-BNS4-2C 316L 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-BNS4-2O 316L 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-BNS4-C 316L 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-BNS6-C 316L 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-BNV51 316L 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR View Product
SS-BNV51-2C 316L 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR View Product
SS-BNV51-C 316L 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR View Product
SS-BNV51-DU-C 316L 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR View Product
SS-BNV51-O 316L 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR View Product
SS-BNVCR4 316L 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-BNVCR4-2C 316L 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product
SS-BNVCR4-C 316L 스테인리스강 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 수나사 VCR View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.