|
PTFE 없는 나사 밀폐제,50cm³ 튜브
Part #: MS-TFS-50
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
PTFE-Free Pipe Thread SealantSeal connections with the complete line of Swagelok pipe thread sealants, formulated for a range of chemicals in a variety of applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Catalogs
PTFE-Free Pipe Thread Sealant
제품; Snoop누설 검사액; Goop™ 나사 윤활제; SWAK, 테프론 테이프 및 PTFE 가 포함되지 않은 파이프 나사 밀폐제
Specifications
MS-TFS-50 — PTFE 없는 나사 밀폐제,50cm³ 튜브
| Attribute | Value |
|---|---|
| Container Size | 50 cm³ |
| Temperature Range | -65 to 300 °F (-53 to 148 °C) |
| eClass (4.1) | 23071402 |
| eClass (5.1.4) | 23079002 |
| eClass (6.0) | 23079002 |
| eClass (6.1) | 23079002 |
| eClass (10.1) | 23079002 |
| UNSPSC (4.03) | 31201612 |
| UNSPSC (10.0) | 31201612 |
| UNSPSC (11.0501) | 31201612 |
| UNSPSC (13.0601) | 31201612 |
| UNSPSC (15.1) | 31201612 |
| UNSPSC (17.1001) | 31201701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.