Swagelok® Leak Detectors
Snoop® and Real Cool Snoop liquid leak detectors help reduce costly losses and potential safety issues by finding gas leaks in hard-to-reach places with a sustained bubble action.
View Leak DetectorsLeaking gases can be expensive to replace, can jeopardize the efficiency of production processes, and can have serious safety consequences. That’s why we offer Swagelok Snoop® and Swagelok® Real Cool Snoop liquid leak detectors.
Snoop and Real Cool Snoop liquid leak detectors detect gas leaks in hard-to-reach areas. The sustained bubble action works even on very small leaks and vertical surfaces in environments ranging from –65 to 200°F (–54 to 93°C). A flexible snooper tube extends for hard-to-reach areas. Both types of liquid leak detectors dry cleanly without staining. They also contain a corrosion inhibitor for added protection of your components, with no chlorine, aliphatic amines, or ammonium compounds. They meet the performance requirements of a variety of specifications reflected in the catalog.
Need more help with leak detection?
Learn About Our Compressed Gas Leak Detection Services.
Have questions about liquid leak detectors?
Leak Detector Categories
Liquid Leak Detectors
Liquid leak detectors detect gas leaks in hard-to-reach areas. Explore options that can be used in temperatures ranging from -65 to 200°F (-54 to 93°C).
Leak Detectors Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Compressed Gas Leak Detection Services
Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.
Learn About Leak Detection ServicesSwagelok Resources Curated for You
Leak Detection Case Studies
Swagelok fluid system specialists with deep technical and application expertise regularly help customers find, address, and prevent leaks in their fluid systems. Find out how those customers have benefited.
Common Causes and Costs of Fluid System Leaks
The smallest leak can present a serious issue when maintaining your plant’s safety and profitability. Understand how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plant-wide.
Lutter contre les fuites courantes dans les systèmes fluides des usines de pneumatiques
Les fabricants de pneus peuvent s’habituer aux fuites dans la tuyauterie de leurs process, mais ces fuites peuvent constituer un danger pour la sécurité du personnel et nuire à la rentabilité de l’entreprise. Découvrez comment détecter et réparer des fuites courantes dans une usine.
L’importance d’une bonne préparation des tubes pour éviter les fuites dans un système
L’installation réussie d’un raccord pour tube dépend de nombreux critères, mais l’un des plus importants est le soin apporté à la préparation des tubes avant le montage. Découvrez comment éviter des fuites coûteuses ou dangereuses en utilisant des tubes non endommagés qui ont été coupés et ébavurés correctement.