|
ステンレス鋼製ミニチュア・フル・フロー型クイック・コネクツ・ボディ、1/8 インチ・サイズSwagelokチューブ継手
Part #: SS-QM2-B-200MB
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Full Flow BodiesMake quick, easy connections with Swagelok miniature quick connects for applications, like laboratories, requiring frequent connections and reduced spillage and air inclusion with low dead volume, in a limited space. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
ステンレス鋼製ミニチュア・フル・フロー型クイック・コネクツ・ボディ、1/8 インチ・サイズSwagelokチューブ継手
Log in or Register to view price
Catalogs
Full Flow Bodies
QC, QF, QM, 및 QTM 시리즈■ 비틀림, 회전 및 렌치 작업이 필요 없음■ 단일 차단용, 양단 차단용 및 대용량용 모델
Features: Step-by-step identification procedure for threads and end connections.
Warning: System pressure must not exceed 100 psig (6.9 bar) at 70°F (20°C) when coupling and uncoupling this product. When uncoupling single-end shutoff quick-connects, system pressure on stem side will vent to atmosphere
Specifications
SS-QM2-B-200MB — ステンレス鋼製ミニチュア・フル・フロー型クイック・コネクツ・ボディ、1/8 インチ・サイズSwagelokチューブ継手
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/8 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| O-Ring Material | Fluorocarbon FKM |
| Series | QM2 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.