Swagelok® Medium-Pressure Relief Valves
RV series medium-pressure proportional relief valves can be used in pressures up to 20 000 psig (1378 bar), protecting workers and helping to maintain proper process conditions.
Connect to Learn MoreRV series medium-pressure proportional relief valves are available with a choice of factory-set or adjustable pressure operation with an easy external set pressure adjustment and wide range of set pressures to meet a variety of application needs.
- Set pressure relief valves are available from 1000 to 20 000 (68.9 to 1378 bar) in 100 psig (6.9 bar) increments. The adjustment lock nut maintains the adjusting screw position, ensuring the set pressure adjustment.
- Adjustable pressure relief valves are available with a choice of 2 spring ranges: 1000 to 10 000 psig (68.9 to 689 bar) and 10 000 to 20 000 psig (689 to 1378 bar)
Specifications
| Body Material | 316 stainless steel |
| Working Pressure | up to 20 000 psig (1378 bar) |
| Set Pressures | 1000 to 20 000 psig (68.9 to 1378 bar) |
| Operation | Set or adjustable operation |
| Temperatures | up to 250°F (121°C) |
| End Connections | Cone and thread (3/8 and 9/16 in., inlet), Swagelok FK medium-pressure tube fitting (3/8, 1/2, and 9/16 in., inlet) female NPT (3/4 in., outlet) |
Learn more about how the RV series relief valve can improve the safety and reliability of your medium-pressure fluid system.
RV Series Medium-Pressure Relief Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
특징: 316 스텐레스강 구조; 537°C (1000°F)까지의 온도; 중압 (MP) 피팅, 크기—1/4 ~ 1 in., 압력 등급—최대 20 000 psig (1378 bar); 고압 (HP) 피팅, 크기—1/4 ~ 9/16 in., 압력 등급—최대 60 000 psig (4134 bar); NACE® MR0175/ISO15156 적합
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to choose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
13,500 Connections, Zero Leaks for AGI Industries
Learn how AGI Industries used FKB series valves and FK series fittings on nine chemical injection skids to prevent leaks at 13,500 leak points.