text.skipToContent text.skipToNavigation
Purge Valve

Swagelok® Relief Valves

Swagelok® proportional relief valves provide overpressure protection in general industrial applications with a variety of set pressures available. Bleed and purge valves provide effective bleeding, venting, or draining of signal line pressure to atmosphere.

View Relief Valves

Swagelok® R series proportional relief valves open gradually as pressure increases, providing simple, reliable overpressure protection, protecting workers, and helping to maintain proper process conditions. Set pressures can be configured at the factory or easily adjusted in the field to suit changing operating conditions. Swagelok® RV series medium-pressure relief valves can be used in applications with operating pressures up to 20 000 psig (1378 bar).

Swagelok® PRV series proportional safety relief valves are certified to PED 2014/68/EU Category IV and CE-marked in accordance with the Pressure Equipment Directive as a safety valve according to ISO-4126-1. They are factory-set, tested, locked, and tagged with the set pressure.

Swagelok® BV series bleed valves can be used on instrumentation devices such as multivalve manifolds or gauge valves to allow safe removal of instruments and to assist in the calibration of control devices. They are available with low emission (Low-E) certification according to API 624 to combat fugitive emissions.

Swagelok® P series purge valves are manual bleed, vent, or drain valves. Knurled caps are permanently assembled to valve bodies for safety, and both bleed and purge valves are compact for convenient installation.

Want to know more about relief, bleed, or purge valves?

Find Local Support

卸荷阀类别

Válvulas de Alivio de Presión Proporcional, Serie PRV

Válvulas de Alivio de Presión Proporcional, Serie PRV

Ofrece una protección contra el exceso de presión flexible y fiable, certificada conforme a PED 2014/68/UE Categoría IV y con marcado CE según ISO-4126-1.

Válvulas de Alivio para Media Presión, Serie RV

Válvulas de Alivio para Media Presión, Serie RV

Asegure la protección contra excesos de presión en aplicaciones industriales generales con presión fija o ajustable y contratuerca para mayor estabilidad.

备件和附件

备件和附件

Encuentre recambios y accesorios para válvulas de alivio, incluidos conjuntos de muelles, conjuntos de juntas, conjuntos de mandos, conjuntos de insertos y conjuntos de obturadores para un rendimiento óptimo.

排放和吹扫阀,BV 和 P 系列

排放和吹扫阀,BV 和 P 系列

使用用于仪表设备的紧凑型排放阀和吹扫阀(如手动排放阀、排气阀或排水阀),体验便捷的安装。

比例卸荷阀,R3、R4、RL3、RL4 和 KVV 系列

比例卸荷阀,R3、R4、RL3、RL4 和 KVV 系列

高压和低压比例卸荷阀可随压力的增加而逐渐打开。适用于液体或气体服务。

Relief Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

화학 및 정유 산업에서 비산 누출 감축
누출 저감(Low-E) 밸브로 비산 누출 비용 최소화

비산 누출은 화학 및 정유 산업에서 점점 더 큰 문제로 대두되고 있습니다. 인증 받은 누출 저감(Low-E) 밸브를 사용하면 시설과 수익성을 보호할 수 있습니다. 이 게시글에서 누출 저감 밸브가 무엇인지, 어떤 테스트를 거치는지, 플랜트에 어떻게 도움이 되는지 알아보십시오.

산업용 유체 시스템의 블록 밸브
블록 밸브로 산업용 유체 시스템을 격리하는 방법

플랜트 안전을 유지하려면 유지보수 작업 전에 산업용 유체 시스템 라인을 격리하는 것이 필수입니다. 유체 시스템 라인을 격리하는 가장 안전한 방법은 블록 밸브 두 개를 설치하는 것입니다. 시스템에 적합한 구성을 설계하는 방법을 알아보십시오.

반도체 산업용 Swagelok ALD20 UHP 밸브의 클린룸 조립 과정
하나의 새로운 밸브, 반도체 제조 기술을 바꿀 수 있는 세 가지 이유

혁신적인 최신 원자층 증착(ALD, Atomic Layer Deposition) 밸브 기술이 어떻게 첨단 기술 반도체 제조 시장을 변화시킬 수 있는지 소개합니다.

릴리프 및 블리드 밸브

비례식 릴리프 밸브

R 시리즈 비례식 릴리프 밸브는 다양한 액체 및 기체 일반 산업용 애플리케이션에서 간단하고 신뢰성 높은 과압 방지 기능을 제공하며, 10~6000 psig(0.7~413 bar)의 설정 압력을 지원합니다. 이 제품은 압력이 증가하면 점진적으로 열리며, 시스템 압력이 설정 압력 아래로 떨어지면 닫힙니다. PRV 시리즈 비례식 안전 릴리프 밸브는 다섯 가지 설정 스프링 압력 범위를 선택할 수 있는 인증된 안전 밸브이며, 원하는 설정을 보장할 수 있도록 선택한 설정 압력이 출고 시 설정 및 테스트되고, 잠금과 태그가 적용됩니다.

블리드 및 퍼지 밸브

Swagelok 블리드 밸브는 계장 제거 전 또는 제어 장치의 캘리브레이션을 진행할 수 있도록 신호 라인 압력을 대기로 벤트하는 데 사용할 수 있습니다. 수나사 NPT 및 SAE 연결구로 공급 가능합니다. 퍼지 밸브는 NPT, SAE, Swagelok® 튜브 피팅 또는 튜브 어댑터 연결구가 포함된 수동 블리드, 벤트 또는 드레인 밸브입니다.

This process may take several minutes. Please be patient and remain on the page.