text.skipToContent text.skipToNavigation
Flange adapter

Swagelok® Flange Adapters

Piping flange to Swagelok® tube fitting adapters provide a threadless, weldless transition from flanged piping systems to tubing systems, limiting potential leak points in applications such as instrumentation lines.

View Flange Adapters

Swagelok flange adapters provide a threadless, weldless transition from flanged piping systems to tubing systems. They are machined from one-piece integral forgings for optimal material strength at the fitting transition and to minimize opportunities for leaks.

Our flange adapters are available in a variety of alloys and designs to suit broad application requirements. Users can choose from a full range of sealing faces, including flat face, raised face, and RTJ versions. Flange adapters are available in flange types meeting ANSI, DIN, EN, and JIS standards in a full range of flange size, pressure classes, and sealing options. Flange adapters can include gaugeable Swagelok tube fitting end connections with wrench flats on the body for easy installation, as well as other end connections to meet system requirements.

Have questions about flange adapters?

Contact Local Specialists

Flanschadapter—Kategorien

ANSI‑Flansche

ANSI‑Flansche

Sorgen Sie mit ANSI-Flanschen für sichere und leckagefreie Verbindungen zwischen Rohrleitungen, Ventilen und anderen Komponenten.

DIN‑Flansche

DIN‑Flansche

Die DIN-Flansche sorgen für sichere Verbindungen zwischen Rohrleitungen, Ventilen und anderen Komponenten.

EN‑Flansche

EN‑Flansche

Mit den EN-Normflanschen können Sie sichere Verbindungen zwischen Rohren oder Rohrkomponenten herstellen oder Geräte an Oberflächen befestigen.

Stutzen mit losen Flanschen

Stutzen mit losen Flanschen

Stutzen mit losen Flanschen bieten maximale Flexibilität und Anpassungsfähigkeit für industrielle Fluidsysteme.

Flange Adapters Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

石油掘削装置の作業員
圧縮継手による中圧オイル/ガス・アプリケーションの最適化

中圧オイル/ガス・アプリケーションのトップサイド設備では、従来のコーン&スレッド接続よりも圧縮継手の方が取り付けスピードやパフォーマンスにおいて優れていることを紹介します。

スウェージロック製品で構築した流体システムを使用する瀋陽ブロワー・ワークス・グループの従業員
瀋陽ブロワー・ワークス・グループ、安全性と信頼性の向上を実現

瀋陽ブロワー・ワークス・グループ・コーポレーションは、スウェージロック上海のサポートによって、顧客のアプリケーションの一貫性、信頼性、コスト削減を実現したばかりか、自社の安全性および生産効率も向上させることができました。

Swagelokギャップ検査ゲージを使用して、Swagelokチューブ継手が適切に取り付けられているかを確認する
Swagelokチューブ継手の取り付け

この動画では、一貫性、品質、信頼性の高い継手として世界的に定評のあるSwagelokチューブ継手の取り付け手順を紹介しています。

Dieser Vorgang kann einige Minuten dauern. Bitte haben Sie etwas Geduld und bleiben Sie auf der Seite.