|
316L Stainless Steel High Purity Bellows Sealed Valve, 1/2 in. Male Swagelok VCR Fitting, NC Actuator, 1/8-27 NPT Inlet
Part #: SS-BN8VCR8-2C
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight PatternIsolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L Stainless Steel High Purity Bellows Sealed Valve, 1/2 in. Male Swagelok VCR Fitting, NC Actuator, 1/8-27 NPT Inlet
Log in or Register to view price
Catalogs
Straight Pattern
Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.
전체 금속 밀폐의 패킹이 없는 밸브; 최대 사용 압력 500 psig (34.4 bar); 최대 사용 온도 93°C (200°F); 1/4에서 1/2 in, 및 6에서 12 mm 연결구
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
범위 이 문서에서는 Swagelok및 관련 공급자가 ASTM G93 레벨 C에 언급된 제품 청정도 요건을 준수하기 위해 사용하는 가이드라인을 설명합니다. 이 문서는 유체가 접촉되는 시스템 부품에만 한정적으로 적용됩니다. 이 문서는 제품 카탈로그, 기술 보고서 및 기타 보고서들과 함께 이용해야 합니다.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Bellows, Stem Tip/Adapter, Bellows/Stem/Stem Tip/Adapter, and Gasket Kits for Swagelok® bellows-sealed valves
Features: This technical report provides data on Swagelok® BN series bellows valves. The report covers: P surface finish specifications; static particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness; lab cycle test data.
범위 이 문서에서는 Swagelok이 초고순도(UHP) 전해연마된 스텐레스강 제품과 초고순도 플라스틱 제품을 생산할 때에 준수하는 가이드라인을 설명합니다. 완전한 제품 정보를 얻기 위해서는 이 문서와 함께 제품 카탈로그, 기술 자료 및 보고서도 이용해야 합니다.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Specifications
SS-BN8VCR8-2C — 316L Stainless Steel High Purity Bellows Sealed Valve, 1/2 in. Male Swagelok VCR Fitting, NC Actuator, 1/8-27 NPT Inlet
| Attribute | Value |
|---|---|
| Body Material | 316L Stainless Steel |
| Cleaning Process | Special Cleaning and Packaging (SC-11) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Face Seal (Metal Gasket) Male VCR |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Face Seal (Metal Gasket) Male VCR |
| CV Maximum | 0.7 |
| Maximum Temperature, °F (°C) | 200 (93) |
| Minimum Temperature, °F (°C) | -40 (-40) |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010201 |
| eClass (6.1) | 37010201 |
| eClass (10.1) | 37010201 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6LV-BNBW4-C | 316L VAR | 1/4인치 | 튜브 맞대기 용접 | 1/4인치 | 튜브 맞대기 용접 | View Product |
| SS-BN8FR8 | 316L 스테인리스강 | 1/2인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | 1/2인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | View Product |
| SS-BN8FR8-2C | 316L 스테인리스강 | 1/2인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | 1/2인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | View Product |
| SS-BN8FR8-C | 316L 스테인리스강 | 1/2인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | 1/2인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | View Product |
| SS-BN8FR8-DU-O | 316L 스테인리스강 | 1/2인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | 1/2인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | View Product |
| SS-BN8S6-2C | 316L 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | - | View Product |
| SS-BN8S8-C | 316L 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | - | View Product |
| SS-BN8VCR8 | 316L 스테인리스강 | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
| SS-BN8VCR8-C | 316L 스테인리스강 | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
| SS-BN8VCR8-P | 316L 스테인리스강 | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
| SS-BNS4 | 316L 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-BNS4-2C | 316L 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-BNS4-2O | 316L 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-BNS4-C | 316L 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-BNS6-C | 316L 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-BNV51 | 316L 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | View Product |
| SS-BNV51-2C | 316L 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | View Product |
| SS-BNV51-C | 316L 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | View Product |
| SS-BNV51-DU-C | 316L 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | View Product |
| SS-BNV51-O | 316L 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | View Product |
| SS-BNVCR4 | 316L 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
| SS-BNVCR4-2C | 316L 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
| SS-BNVCR4-C | 316L 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
| SS-BNVVCR4-C | 316L 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.