text.skipToContent text.skipToNavigation
process pressure gauges and pressure gauges for panel builders pgi and pbg series

Swagelok® Process Pressure Gauges and Pressure Gauges for Panel Builders (PGI and PBG Series)

Swagelok® PGI series and PBG series industrial and process pressure gauges deliver precise pressure measurement for industrial applications, monitoring both vacuum and positive system pressures up to 15,000 psi, 1000 bar, or 100 MPa.

Seek Further Details

Swagelok offers a variety of industrial and process pressure gauges designed to meet the demands of applications ranging from low pressure to severe service.

Swagelok® PGI series gauges are offered in both unfilled and liquid-filled models. Dial sizes of 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2, and 6 in.) are available, offering accuracy in accordance with ASME B40.100, EN837-1, and JIS B7505 standards. Durable stainless steel and reinforced thermoplastic construction ensures reliability in general-purpose applications. These gauges are available with various process connections, including Swagelok® tube adapters, which help resolve alignment challenges. Installation is flexible with options for center-back, lower-back, lower mount, and panel-mount configurations.

Swagelok® PBG series pressure gauges for panel builders are available in a 2 1/2 in. (63 mm) dial size and fit industry-standard 2 9/16 in. (65 mm) panel hole cutouts. They feature 316 stainless-steel wetted components, a glycerin-filled case, a socket restrictor for pulsation control, and a crimped, tamper-resistant ring that provides a permanent seal of gauge case to lens.

Get Started with a System Evaluation

Pressure Gauges Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Ein vorkonstruiertes Untersystem von Swagelok

Kleines Gerät mit großem Potenzial: So ermitteln und vermeiden Sie Fehler bei Manometern

Erfahren Sie mehr über die Anzeichen von Manometerausfällen und reduzieren Sie so Sicherheitsrisiken für Ihre Mitarbeiter sowie kostspielige Ausfallzeiten und Reparaturen.

Manometerausfälle verhindern

Les ressources de Swagelok sélectionnées pour vous

A Swagelok tube fitting is installed
Common Causes and Costs of Fluid System Leaks

Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

Mechanical Seal Support Systems Solutions Spotlight
Mechanical Seal Support Systems Solutions Spotlight

See how Swagelok® Mechanical Seal Support Systems for API Standard 682 incorporate best practices for API 682 and then go even further, incorporating design principles that make the systems easy to install and easy to maintain.

Engineer inspects small bore fluid systems on custom assembly
How Fluid System Fabrication can Alleviate Resource Constraints

There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.

工人们讨论在装置上的过程测量
过程测量 – 仪表引压管线的优秀范例

如果您仅仅关注变送器,则可能很难发现过程仪表应用中的问题。了解如何通过世伟洛克的建议和优秀范例来解决过程仪表管路中的问题。

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.