text.skipToContent text.skipToNavigation

Raccords

Raccords disponibles avec ces caractéristiques :

  • 2 à 50 mm (1/16 à 2 po)
  • Raccords droits, coudes, croix, tés, adaptateurs pour tubes, capuchons et bouchons, pièces de rechange
  • Acier inoxydable 316, alliage 6-moly, alliage 400, alliage 600, alliage 625, alliage 825, alliage C-276, aluminium, laiton, acier au carbone, PFA, PTFE, alliage 2507, titane (classe 4)
  • Pression maximale de 130 bar (1900 psig) à 4134 bar (60 000 psig)

您当地的世伟洛克授权销售与服务中心可能有其他选项。

筛选条件:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

目前没有可用产品。
请稍候几分钟,不要关闭此页面