text.skipToContent text.skipToNavigation
Purge Valve

Swagelok® Relief Valves

Swagelok® proportional relief valves provide overpressure protection in general industrial applications with a variety of set pressures available. Bleed and purge valves provide effective bleeding, venting, or draining of signal line pressure to atmosphere.

View Relief Valves

Swagelok® R series proportional relief valves open gradually as pressure increases, providing simple, reliable overpressure protection, protecting workers, and helping to maintain proper process conditions. Set pressures can be configured at the factory or easily adjusted in the field to suit changing operating conditions. Swagelok® RV series medium-pressure relief valves can be used in applications with operating pressures up to 20 000 psig (1378 bar).

Swagelok® PRV series proportional safety relief valves are certified to PED 2014/68/EU Category IV and CE-marked in accordance with the Pressure Equipment Directive as a safety valve according to ISO-4126-1. They are factory-set, tested, locked, and tagged with the set pressure.

Swagelok® BV series bleed valves can be used on instrumentation devices such as multivalve manifolds or gauge valves to allow safe removal of instruments and to assist in the calibration of control devices. They are available with low emission (Low-E) certification according to API 624 to combat fugitive emissions.

Swagelok® P series purge valves are manual bleed, vent, or drain valves. Knurled caps are permanently assembled to valve bodies for safety, and both bleed and purge valves are compact for convenient installation.

Want to know more about relief, bleed, or purge valves?

Find Local Support

Relief Valve Categories

Bleed and Purge Valves, BV and P Series

Bleed and Purge Valves, BV and P Series

Experience convenient installation with compact bleed valves for instrumentation devices and purge valves, such as manual bleed, vent, or drain valves.

Medium-Pressure Relief Valves, RV Series

Medium-Pressure Relief Valves, RV Series

Ensure over-pressure protection in general-industry applications with set or adjustable pressure and lock nut for stability.

Proportional Relief Valves, R3, R4, RL3, RL4 and KVV Series

Proportional Relief Valves, R3, R4, RL3, RL4 and KVV Series

Discover high- and low-pressure proportional relief valves that open gradually as pressure increases. Suitable for liquid or gas service.

Proportional Safety-Relief Valves, PRV Series

Proportional Safety-Relief Valves, PRV Series

Provides flexible, reliable over-pressure protection, certified under PED 2014/68/EU Category IV, and CE-marked according to ISO-4126-1.

Spare Parts and Accessories

Spare Parts and Accessories

Find spare parts and accessories for relief valves, including spring kits, seal kits, handle kits, insert kits, and poppet kits for optimal performance.

Relief Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Montaje en sala limpia de una válvula Swagelok ALD20 UHP para uso en la industria del semiconductor
Una Nueva Válvula. Tres Razones por las que Podría Cambiar la Fabricación del Semiconductor

Descubra cómo la última innovación en la tecnología de válvulas de deposición de capas atómicas (ALD), está cambiando las cosas para los fabricantes de semiconductores de alta tecnología.

Válvulas de Alivio y Purga

Válvulas de Alivio de Presión Proporcional

Las válvulas de alivio proporcional serie R ofrecen una protección sencilla y fiable contra excesos de presión para una gran variedad de aplicaciones industriales generales de líquidos o gas con presiones de disparo de 0,7 a 413 bar (10 a 6000 psig). Abren gradualmente a medida que aumenta la presión y cierran cuando la presión del sistema cae por debajo de la presión establecida. Las válvulas de alivio de seguridad proporcional serie PRV son válvulas de seguridad certificadas con cinco rangos de presión ajustable, están disponibles con la presión de disparo seleccionada ajustada en fábrica, probada, sellada y etiquetada para asegurar la configuración deseada.

Válvulas de Purga y Tapones de Purga

Las válvulas de purga Swagelok se pueden utilizar para ventear la presión de la línea de señal a la atmósfera antes de desmontar un instrumento o para ayudar en la calibración de los dispositivos de control. Hay disponibles conexiones NPT macho y SAE. Los tapones de purga son válvulas manuales de purga, venteo o drenaje con conexiones finales NPT, SAE, racores para tubo Swagelok® o adaptadores a tubo.

This process may take several minutes. Please be patient and remain on the page.