text.skipToContent text.skipToNavigation

Multi-Purpose Push-On Hose End Connection, 1/4 in. Stainless Steel Male BSP/ISO Tapered Thread, 1/4 in. Hose Size

Part #: SS-PB4-MT4

Specifications

Attribute Value
Body Material 316 Stainless Steel
Connection 1 Size 1/4 in.
Connection 1 Type Male ISO Tapered Thread
End Connection Material 316 Stainless Steel
Hose Size 1/4 in.
eClass (4.1) 37110306
eClass (5.1.4) 37110390
eClass (6.0) 37119200
eClass (6.1) 37119200
eClass (10.1) 37119200
UNSPSC (4.03) 40141504
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 39120000
End Connections

End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Multi-Purpose Push-On Hose End Connection, 1/4 in. Stainless Steel Male BSP/ISO Tapered Thread, 1/4 in. Hose Size

Part #: SS-PB4-MT4
View Catalog

Add To Favorites

Catalogs

End Connections

End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.

Specifications

SS-PB4-MT4 — Multi-Purpose Push-On Hose End Connection, 1/4 in. Stainless Steel Male BSP/ISO Tapered Thread, 1/4 in. Hose Size

Attribute Value
Body Material 316 Stainless Steel
Connection 1 Size 1/4 in.
Connection 1 Type Male ISO Tapered Thread
End Connection Material 316 Stainless Steel
Hose Size 1/4 in.
eClass (4.1) 37110306
eClass (5.1.4) 37110390
eClass (6.0) 37119200
eClass (6.1) 37119200
eClass (10.1) 37119200
UNSPSC (4.03) 40141504
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 39120000
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-PB12-PM12 Латунь 3/4 дюйма Наруж. резьба NPT - - View Product
B-PB12-TA12 Латунь 3/4 дюйма Трубный переходник Swagelok® - - View Product
B-PB4-MT4 Латунь 1/4 дюйма Наруж. коническая резьба ISO - - View Product
B-PB4-PM4 Латунь 1/4 дюйма Наруж. резьба NPT - - View Product
B-PB4-TA4 Латунь 1/4 дюйма Трубный переходник Swagelok® - - View Product
B-PB6-MT6 Латунь 3/8 дюйма Наруж. коническая резьба ISO - - View Product
B-PB6-PM4 Латунь 1/4 дюйма Наруж. резьба NPT - - View Product
B-PB6-PM6 Латунь 3/8 дюйма Наруж. резьба NPT - - View Product
B-PB6-TA6 Латунь 3/8 дюйма Трубный переходник Swagelok® - - View Product
B-PB6-TM10 Латунь 10 мм Трубный переходник Swagelok® - - View Product
B-PB8-PM8 Латунь 1/2 дюйма Наруж. резьба NPT - - View Product
B-PB8-TA8 Латунь 1/2 дюйма Трубный переходник Swagelok® - - View Product
B-PB8-TM12 Латунь 12 мм Трубный переходник Swagelok® - - View Product
SS-PB12-PM12 Нержавеющая сталь 3/4 дюйма Наруж. резьба NPT - - View Product
SS-PB12-TA12 Нержавеющая сталь 3/4 дюйма Трубный переходник Swagelok® - - View Product
SS-PB16-TA16 Нержавеющая сталь 1 дюйм Трубный переходник Swagelok® - - View Product
SS-PB4-6 Нержавеющая сталь 1/4 дюйма Универсальная шланговая вставка для вставного торцевого соединения - - View Product
SS-PB4-PM4 Нержавеющая сталь 1/4 дюйма Наруж. резьба NPT - - View Product
SS-PB4-SL4 Нержавеющая сталь 1/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-PB4-TA4 Нержавеющая сталь 1/4 дюйма Трубный переходник Swagelok® - - View Product
SS-PB4-TM6 Нержавеющая сталь 6 мм Трубный переходник Swagelok® - - View Product
SS-PB4-TM8 Нержавеющая сталь 8 мм Трубный переходник Swagelok® - - View Product
SS-PB6-6 Нержавеющая сталь 3/8 дюйма Универсальная шланговая вставка для вставного торцевого соединения - - View Product
SS-PB6-MT6 Нержавеющая сталь 3/8 дюйма Наруж. коническая резьба ISO - - View Product
SS-PB6-PM4 Нержавеющая сталь 1/4 дюйма Наруж. резьба NPT - - View Product
SS-PB6-PM6 Нержавеющая сталь 3/8 дюйма Наруж. резьба NPT - - View Product
SS-PB6-SL6 Нержавеющая сталь 3/8 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-PB6-TA4 Нержавеющая сталь 1/4 дюйма Трубный переходник Swagelok® - - View Product
SS-PB6-TA6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - View Product
SS-PB6-TA8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - View Product
SS-PB6-TM10 316 Stainless Steel 10 mm Swagelok® Tube Adapter - - View Product
SS-PB6-TM8 316 Stainless Steel 8 mm Swagelok® Tube Adapter - - View Product
SS-PB8-6 316 Stainless Steel 1/2 in. Multi-Purpose Push-On Hose Insert - - View Product
SS-PB8-MT8 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - View Product
SS-PB8-PM8 316 Stainless Steel 1/2 in. Male NPT - - View Product
SS-PB8-SL8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-PB8-TA8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - View Product
SS-PB8-TM12 316 Stainless Steel 12 mm Swagelok® Tube Adapter - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.