Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Nut and Ferrule Sets
Triple-component set delivers proven leak-tight sealing and tube retention, engineered for high-integrity connections in demanding fluid systems.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-400-NFSET | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
B-600-NFSET | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
B-810-NFSET | Латунь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
SS-100-NFSET | Нержавеющая сталь 316 | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
SS-10M0-NFSET | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | - | - | View Product |
SS-12M0-NFSET | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | - | - | View Product |
SS-200-NFSET | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-400-NFSET | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-600-NFSET | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-6M0-NFSET | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-810-NFSET | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-8M0-NFSET | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.