Swagelok® Fluid Distribution Headers
Swagelok fluid distribution headers (FDH) are common components used in a variety of gas and liquid applications. They provide a flow path while allowing multiple outlets, acting much like a large branch fitting.
Contact Us For More InformationSwagelok fluid distribution headers are piping assemblies that can act as distribution manifolds or collection manifolds. With an inlet on one end, a drain on the other end, and multiple outlets on either side, the FDH uses Swagelok components for enhanced reliability. Swagelok FDHs are available in 1 and 2 in. sizes.
An extruded manifold body design features squared sides that mount solidly and prevent twisting. Standard branch locations offer flexibility, as additional outlets can be added to the header without welding, and because the FDH can be ordered with two- to 16-branch outlets with or without valves, users can add ports as needed. You can select from a variety of high-quality valves and end connections, all manufactured by Swagelok to create manifolds for use at working pressures up to 3000 psig (206 bar). Mounting brackets can be positioned by the installer.
Fluid Distribution Headers Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Универсальный клапанный блок для работы в газовых и жидкостных системах; высокий уровень надежности деталей Swagelok; распределительные коллекторы можно соединять в поточном режиме для удлинения трубопровода.

Custom Fabrication for All Industries
Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.
Find the Support You NeedSwagelok Resources Curated for You

Tips to Maintaining a Representative Sample in an Analytical Instrumentation System
Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.

How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

光ファイバー装置メーカー、カスタマイズされたソリューションで効率アップを実現
ローゼンダール・ネクストロム社は、1980年代からスウェージロックのサポートを受けて、ビジネスを推進してきました。競合他社とは一線を画し、業界のトップを走り続けるローゼンダール・ネクストロム社のソリューション事例を紹介します。

カスタム流体システム・アセンブリーで増産を実現
高温用圧力逃がし弁システムの組み立てにSwagelokカスタム・ソリューションズを活用することで、製造プロセスのスピードアップ、人件費の削減、システムの品質確保を実現したシャルボノー・インダストリーズ社の事例を紹介します。