Swagelok® Medium-Pressure Trunnion-Style Ball Valves (CTB Series)
Swagelok CTB series trunnion-style ball valves offer low-torque and quarter-turn operation in a compact design, providing positive shutoff in applications up to 20 000 psig (1378 bar).
Request CTB Series Valve InformationSwagelok® CTB series medium-pressure ball valves deliver reliable performance with cone and thread end connections. These trunnion-style ball valves feature an innovative direct-load design that seals consistently across a full range of pressures (up to 20 000 psig or 1378 bar), even if a system is depressurized and repressurized, enabling improved actuation of control systems. They also feature a stem seal design that maintains full pressure rating throughout the entire operating temperature range and a bottom-loaded stem design that eliminates stem blowout and enhances operator safety.
CTB series valves are available in two-way (bidirectional) or three-way (common-side or bottom-inlet port) configurations with flow coefficients ranging from 0.26 to 3.5. They also are available with an ISO 5211-compliant pneumatic actuator and materials selected in accordance with NACE MR0175/ISO 15156 for sour gas applications.
Two orifice sizes are available (6CTB, and 9CTB series) and end connection sizes range from 1/4 in. to 1 in. Mounting options include panel mounting using an optional panel nut, two bolts through a panel into the top of the valve body or bolting through body mounting holes with dual bolt patterns for OEM valve replacement. Find the right valve size for your application with our flow coefficient calculator.
Specifications
| Working Pressure | Up to 20 000 psig (1378 bar) |
| Temperature | 0 to 250°F (–17 to 121°C) |
| End Connections | Type: Cone and thread Size: 1/4 to 1 in. Configuration: On-off (two-way), switch/divert (three-way) Orifice Sizes: 0.209 in. (5.31 mm); 0.375 in. (9.52 mm) |
Need help with valve selection?
CTB Series Medium-Pressure Trunnion-Style Ball Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Характеристики: конструкция из нержавеющей стали 316; температура до 1000 °F (537 °C); фитинги среднего давления, диаметр от 1/4 до 1 дюйма, номинальное давление до 20 000 фунтов на кв. дюйм, ман. (1378 бар); фитинги высокого давления, диаметр от 1/4 до 9/16 дюйма, номинальное давление до 60 000 фунтов на кв. дюйм, ман. (4134 бар); предлагаются варианты исполнения, соответствующие стандарту NACE® MR0175 / ISO15156
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to choose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
Минимизируйте затраты, связанные с неконтролируемыми выбросами — используйте ЗРА с низким уровнем выбросов
Неконтролируемые выбросы это растущая проблема для химической и нефтеперерабатывающей отраслей. Сертифицированная ЗРА с низким уровнем выбросов может защитить ваше предприятие и доходы. Узнайте, какие испытания проходят клапаны, и как они могут вам помочь.
Как правильно подобрать ЗРА для вашей промышленной системы
Узнайте, как на практике применять метод STAMPED для подбора ЗРА, лучше всего соответствующей областям применения вашей жидкостной/газовой или пробоотборной системы.
Технологические измерения — передовой опыт для импульсных линий
Если сосредоточить внимание только на датчике, найти проблемы в КИП может быть сложно. Советы и передовой опыт компании Swagelok помогут вам научиться решать проблемы в вашей технологической линии КИП.
Рекомендации по обеспечению репрезентативности проб в аналитической контрольно-измерительной системе
Обеспечение репрезентативности проб в аналитической контрольно-измерительной системе может стать сложной задачей. Узнайте у специалистов компании Swagelok, как выявить основные проблемы и избежать сложностей, вызванных нерепрезентативными пробами.