text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Tube Adapters — Straights

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Tube Adapters — Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-10-MTA-1-4RS Латунь 10 мм Трубный переходник Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO View Product
B-10-TA-1-8 Латунь 5/8 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-12-MTA-1-4RS Латунь 12 мм Трубный переходник Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO View Product
B-12-TA-1-12 Латунь 3/4 дюйма Трубный переходник Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
B-400-A-4ANF Латунь 1/4 дюйма Трубный переходник Swagelok® 1/4 дюйма Внутр. резьба 37° с развальцовкой View Product
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN View Product
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-12-MTA-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-12-MTA-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8RP 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread View Product
SS-12-TA-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-12-TA-1-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male 37° AN View Product
SS-12-TA-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread View Product
SS-12-TA-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Tapered Thread View Product
SS-12-TA-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-12-TA-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male Pipe Weld View Product
SS-12-TA-1-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Male NPT View Product
SS-12-TA-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-12-TA-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-TA-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-TA-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. 암나사 NPT View Product
SS-12-TA-7-12RT 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 3/4인치 암나사 ISO 경사나사 View Product
SS-12-TA-7-16 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 1인치 암나사 NPT View Product
SS-12-TA-7-8 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-1610-A-16ANF 316 스테인리스강 1인치 페럴이 장착된 Swagelok® 튜브 어댑터 1인치 암나사 37° 확관 View Product
SS-16-MTA-1-8 316 스테인리스강 16mm 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-16-MTA-1-8RS 316 스테인리스강 16mm 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-16-MTA-7-8RG 316 스테인리스강 16mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-16-TA-1-12 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 3/4인치 수나사 NPT View Product
SS-16-TA-1-16 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1인치 수나사 NPT View Product
SS-16-TA-1-16AN 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1인치 수나사 37° AN View Product
SS-16-TA-1-16RS 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1인치 수나사 ISO 평행나사 View Product
SS-16-TA-1-16RT 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1인치 수나사 ISO 경사나사 View Product
SS-16-TA-1-16ST 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1 5/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-16-TA-1-8 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-16-TA-7-12 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 3/4인치 암나사 NPT View Product
SS-16-TA-7-16 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1인치 암나사 NPT View Product
SS-16-TA-7-8 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-18-MTA-1-12RS 316 스테인리스강 18mm 스웨즈락 튜브 어댑터 3/4인치 수나사 ISO 평행나사 View Product
SS-18-MTA-1-8RS 316 스테인리스강 18mm 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사 View Product
SS-18-MTA-7-8RG 316 스테인리스강 18mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-1-TA-1-2 316 스테인리스강 1/16인치 Swagelok®튜브 어댑터 1/8인치 수나사 NPT View Product
SS-200-A-2ANF 316 스테인리스강 1/8인치 Swagelok®튜브 어댑터 1/8인치 암나사 37° AN View Product
SS-200-A-4ANF 316 스테인리스강 1/8인치 Swagelok®튜브 어댑터 1/4인치 암나사 37° AN View Product
SS-20-TA-1-20 316 스테인리스강 1 1/4인치 스웨즈락 튜브 어댑터 1 1/4인치 수나사 NPT View Product
SS-24-TA-1-24 316 스테인리스강 1 1/2인치 페럴이 장착된 Swagelok® 튜브 어댑터 1 1/2인치 수나사 NPT View Product
SS-2-TA-1-2 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/8인치 수나사 NPT View Product
SS-2-TA-1-2RS 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 평행나사 View Product
SS-2-TA-1-2ST 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 5/16-24인치 수나사 SAE/MS 평행나사 View Product
SS-2-TA-1-4 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-2-TA-1-4RT 316 스테인리스강 1/8인치 Swagelok®튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-2-TA-1-OR 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 5/16-24인치 수나사 SAE/MS 평행나사 View Product
SS-2-TA-7-2 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT View Product
SS-2-TA-7-2RP 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 평행나사 View Product
SS-2-TA-7-4 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-32-TA-1-32 316 스테인리스강 2인치 페럴 장착된 스웨즈락 튜브 어댑터 2인치 수나사 NPT View Product
SS-400-A-4ANF 316 스테인리스강 1/4인치 Swagelok®튜브 어댑터 1/4인치 암나사 37° AN View Product
SS-4-TA-1-2 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 수나사 NPT View Product
SS-4-TA-1-2RS 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 평행나사 View Product
SS-4-TA-1-2RT 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 경사나사 View Product
SS-4-TA-1-4 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-4-TA-1-4AN 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 37° AN View Product
SS-4-TA-1-4RS 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-4-TA-1-4RT 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-4-TA-1-4SC11 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-4-TA-1-4ST 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-4-TA-1-4W 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 Male 파이프 용접 View Product
SS-4-TA-1-6 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 3/8인치 수나사 NPT View Product
SS-4-TA-1-6RS 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-4-TA-1-8 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-4-TA-1-OR 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-4-TA-7-2 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT View Product
SS-4-TA-7-2RP 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 평행나사 View Product
SS-4-TA-7-2RT 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 경사나사 View Product
SS-4-TA-7-4 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-4-TA-7-4RG 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행 게이지 나사 View Product
SS-4-TA-7-4RJ 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 나사(RJ) View Product
SS-4-TA-7-4RP 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행나사 View Product
SS-4-TA-7-4RT 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-4-TA-7-6 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 3/8인치 암나사 NPT View Product
SS-4-TA-7-8 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-600-A-6ANF 316 스테인리스강 3/8인치 Swagelok®튜브 어댑터 3/8인치 암나사 37° AN View Product
SS-6-MTA-1-2 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 수나사 NPT View Product
SS-6-MTA-1-2RS 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 평행나사 View Product
SS-6-MTA-1-2RT 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 경사나사 View Product
SS-6-MTA-1-4 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-6-MTA-1-4RS 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-6-MTA-1-4RT 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-6-MTA-1-6RS 316 스테인리스강 6mm Swagelok®튜브 어댑터 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-6-MTA-7-2 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT View Product
SS-6-MTA-7-2RP 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 평행나사 View Product
SS-6-MTA-7-4 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-6-MTA-7-4RG 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행 게이지 나사 View Product
SS-6-MTA-7-4RJ 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 나사(RJ) View Product
SS-6-MTA-7-4RP 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행나사 View Product
SS-6-MTA-7-4RT 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-6-MTA-7-6RG 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 평행 게이지 나사 View Product
SS-6-MTA-7-8RG 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-6-TA-1-12 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/4인치 수나사 NPT View Product
SS-6-TA-1-2 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/8인치 수나사 NPT View Product
SS-6-TA-1-4 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-6-TA-1-4AN 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ 37°おすAN View Product
SS-6-TA-1-4RS 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ View Product
SS-6-TA-1-4RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ View Product
SS-6-TA-1-4ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 7/16-20 インチ SAE/MS平行おねじ View Product
SS-6-TA-1-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTおねじ View Product
SS-6-TA-1-6AN 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ 37°おすAN View Product
SS-6-TA-1-6RS 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ View Product
SS-6-TA-1-6RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用テーパーおねじ View Product
SS-6-TA-1-6ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 9/16-18 インチ SAE/MS平行おねじ View Product
SS-6-TA-1-8 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ View Product
SS-6-TA-1-8RS 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行おねじ View Product
SS-6-TA-1-8RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用テーパーおねじ View Product
SS-6-TA-1-8ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/4-16 インチ SAE/MS平行おねじ View Product
SS-6-TA-1-8W 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ おすパイプ溶接エルボー View Product
SS-6-TA-1-OR 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 9/16-18 インチ OシールSAE/MS平行おねじ View Product
SS-6-TA-7-2 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ View Product
SS-6-TA-7-4 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ View Product
SS-6-TA-7-4RP 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ View Product
SS-6-TA-7-4RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ View Product
SS-6-TA-7-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTめねじ View Product
SS-6-TA-7-6RG 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行めねじ View Product
SS-6-TA-7-6RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用テーパーめねじ View Product
SS-6-TA-7-8 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTめねじ View Product
SS-810-A-8ANF 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ 37°めすAN View Product
SS-8-MTA-1-4 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ View Product
SS-8-MTA-1-4RS 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ View Product
SS-8-MTA-1-4RT 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ View Product
SS-8-MTA-7-4 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ View Product
SS-8-MTA-7-4RG 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ View Product
SS-8-MTA-7-4RT 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ View Product
SS-8-MTA-7-8RG 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行めねじ View Product
SS-8-TA-1-12 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/4 インチ NPTおねじ View Product
SS-8-TA-1-4 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ View Product
SS-8-TA-1-4RS 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ View Product
SS-8-TA-1-4RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ View Product
SS-8-TA-1-6 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTおねじ View Product
SS-8-TA-1-6RS 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ View Product
SS-8-TA-1-6RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用テーパーおねじ View Product
SS-8-TA-1-6ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 9/16-18 インチ SAE/MS平行おねじ View Product
SS-8-TA-1-8 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ View Product
SS-8-TA-1-8AN 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ 37°おすAN View Product
SS-8-TA-1-8RS 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行おねじ View Product
SS-8-TA-1-8RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用テーパーおねじ View Product
SS-8-TA-1-8ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/4-16 インチ SAE/MS平行おねじ View Product
SS-8-TA-1-8W 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ おすパイプ溶接エルボー View Product
SS-8-TA-1-OR Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-8-TA-7-12 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT hembra View Product
SS-8-TA-7-4 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-8-TA-7-4RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-8-TA-7-6 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT hembra View Product
SS-8-TA-7-6RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-8-TA-7-8 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-8-TA-7-8RG Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-8-TA-7-8RP Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-8-TA-7-8RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP cónica View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.