Swagelok® 측정 장치
Swagelok은 즉석에서 정확한 판독치를 제공하는 게이지, 트랜스듀서, 센서, 유량계와 같은 조작하기 쉽고 읽기 쉬운 액체 및 기체 측정 장치를 제공합니다.
측정 장치 정보 요청Accurate measurement of temperature and pressure in fluid systems is imperative to maintaining stable fluid flow for process accuracy. Achieve precision with any of Swagelok’s fluid and gas measurement devices.
- Swagelok® FV4 series flow sensors help identify increasing or decreasing flow in gas systems by providing positive actuation for accurate sensing with a snap-action float
- Pressure gauges provide precise measurement for industrial, ultrahigh-purity, and sanitary applications, offered in a range of pressure ranges, dial sizes, connections, and mountings
- Swagelok pressure transducers accurately monitor electronic pressure for industrial applications. Transducers are available in a wide range of pressure ranges, process connections, electrical connectors, and output signals supporting various system requirements.
- Variable area flowmeters offer highly accurate measurement with individually calibrated scales based on flow tests for process accuracy
- Thermometers are actuated by a bimetal helix coil with silicone-free gel inserts to dampen vibration effects with cases that are hermetically sealed to prevent fogging and moisture damage to internal components
- Thermowells are recommended to protect Swagelok dampened-movement bimetal thermometers from damage that could result from contact with pressurized, corrosive, flowing, viscous, or abrasive process fluids. They also enable removal of thermometers for replacement or service without affecting the process or system.
측정 장치 카테고리
Measurement Devices Catalogs
Gather the detailed product information needed, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: One device measures both pressure and temperature in near-real time; ANSI/ISA 76.00.02-compliant interface compatible with Swagelok® MPC series modular system or 1/4 in. Swagelok tube fitting end connections; IP64 ingress protection; ± 2 % full-scale pressure measurement accuracy; ± 4°F (± 2.2°C) absolute temperature measurement accuracy; Low-volume flow path and rapid purge bowl design dramatically reduce delay time in sample systems; Two analog putputs (0 to 5 V )for pressure and temperature
Features: Easy-to-read dial sizes with dual and single scales; 50 % overrange protection; Stainless steel construction
Features: Monitor vacuum and positive system pressures up to 15 000 psi, 1000 bar, or 100 000 kPa; 2 1/2 in. (63 mm) dial size; Fits industry-standard 2 9/16 in. (65.0 mm) panel hole cutout
Features: ECE R110 approval for use on compressed natural gas vehicles; 50 and 63 mm (2 and 2 1/2 in.) dial sizes; Orifice: 0.023 in. (0.58 mm); Polycarbonate lens for additional protection; Transducer output available on 50 mm gauge with brass end connections
Features: 50 mm (1 1/2 and 2 in.) dial sizes; Accuracy in accordance with ASME B40.100; 316L VAR end connections (PGU series); Center-back and lower mount configurations
Features: Up to six network-controlled pilot valves; LED valve status indicators; Threaded end connections for inlet, outlets, and exhaust; Integrates easily with conventional or Swagelok® modular platform component (MPC) systems; DeviceNet™ network interface; IP64 ingress protection
Features: Accuracy 0.5 % of span limit point calibration (0.25 % of span best fit straight line); Broad selection of pressure ranges, engineering units in psi, bar, MPa, kg/cm2, and kPa. Pressure references: gauge (vacuum, positive, compound) and absolute; Available with a variety of electrical connections and output signals; Available with a variety of process connections including flush diaphragm and Swagelok® tube adapter
Features: Glass and metal (armored) tube models, including miniature armored model; Highly accurate measurement even at very low flow, with individually calibrated scales based on flow tests; Flexible and adaptable to specific system requirements; High quality, durability, and repeatability; 1/8 to 1 1/4 in. process end connections
Features: Senses increasing or decreasing flow in gas systems; Actuates an electrical switch at a predetermined flow range; Welded 316L SS construction; Working pressures up to 5000 psig (344 bar)
Features: 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 and 6 in.) dial sizes; Accuracy in accordance with ASME, EN, and JIS; Available with a variety of end connections, including Swagelok® tube adapters; Center-back, lower-back, and lower mount configurations; Stainless steel and reinforced thermoplastic construction; Available unfilled or liquid filled
Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge Failure関連資料/コラム記事
流体システムの漏れの一般的な原因とコスト
プラントにおける流体システムの漏れは、珍しいことではありません。漏れが発生する原因とメカニズム、漏れの発生場所を特定して検査する方法、さらに最終的にはプラント全体で漏れを削減する方法を紹介します。
Was Sie bei der Isolierung industrieller Fluidsysteme mit Absperrventilen beachten müssen
Für die Sicherheit industrieller Fluidsysteme ist es unerlässlich, dass Rohrleitungen vor Beginn von Wartungsarbeiten isoliert werden. Die Installation von zwei Absperrventilen ist eine der sichersten Möglichkeiten, um Rohrleitungen in Fluidsystemen zu isolieren. Erfahren Sie, wie Sie Ihr System richtig konfigurieren.
Genauigkeit bei der Probenahme—Die besten Tipps für erfolgreiche Ergebnisse
Mit unseren Tipps stellen Sie sicher, dass Ihr industrielles Probenahmesystem künftig genauere und repräsentativere Proben liefert.
Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.