Swagelok® Quick Connects
Connect quickly and with confidence using our wide variety of quick connect configurations to reduce spillage and air inclusion in your system.
View Quick ConnectsSwagelok® quick connects allow for connections to be made efficiently and easily without twisting, turning, or wrenching thanks to push-to-connect coupling action.
Swagelok quick connects are available in a wide range of configurations, stem and body connectors, and end connections. Options include single-end and double-end shutoff models as well as full-flow, instrumentation, miniature, and PTFE-sealed designs.
- Unless it is keyed, any quick connect stem will fit any quick connect body of the same series and size
- A variety of end connections are available, including tube adapters, ISO and AN threaded connections, and pipe welds
- Full-flow versions feature a compact design and O-rings that are easily replaced without disassembling the body
- Miniature versions feature lightweight, compact designs for simple fingertip operation and have low dead volumes that reduce spillage and air inclusion
- PTFE-sealed versions feature a flush valve design that reduces air inclusion and spillage as well as seals that are recessed for protection
Need assistance with valve selection?
카테고리

계장용 퀵 코넥트
차단 성능을 개선하는 단일 O-링 스템 인서트와 빠르고 손쉬운 작동이 가능한 푸시 연결(Push-to-Connect) 커플링이 있는 계장 퀵 커넥트를 찾아보십시오.
Quick Connects Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
QC, QF, QM, 및 QTM 시리즈■ 비틀림, 회전 및 렌치 작업이 필요 없음■ 단일 차단용, 양단 차단용 및 대용량용 모델

Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You

How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Minimice los Costes de las Emisiones Incontroladas con Válvulas de Bajas Emisiones
Las emisiones incontroladas son una preocupación creciente en las industrias del petróleo y del refino. Las válvulas de bajas emisiones certificadas (Low-E) pueden proteger sus instalaciones y sus resultados. Descubra qué son, cómo se prueban y cómo pueden ayudarle, en este post.

Cómo Aislar Sistemas de Fluidos Industriales con Válvulas de Cierre
El aislamiento de las líneas de los sistemas de fluidos industriales antes del mantenimiento es vital para la seguridad de planta. Una de las formas más seguras de aislar una línea de un sistema de fluidos es instalar dos válvulas de cierre. Aprenda cómo diseñar configuraciones adecuadas a su sistema.

Una Nueva Válvula. Tres Razones por las que Podría Cambiar la Fabricación del Semiconductor
Descubra cómo la última innovación en la tecnología de válvulas de deposición de capas atómicas (ALD), está cambiando las cosas para los fabricantes de semiconductores de alta tecnología.
Enchufe Rápido
Swagelok le ofrece una variedad de enchufes rápidos de operación rápida y sencilla sin necesidad de torsión, rotación ni de apretado con llaves. Diseñados para minimizar el derrame y la inclusión de aire, nuestros enchufes rápidos están disponibles con un amplio rango de configuraciones, espigas y bases, incluyendo modelos de cierre sencillo y de cierre en la base y en la espiga, y gran variedad de conexiones finales.
Los modelos incluyen:
- Gran caudal
- Instrumentación
- Miniatura
- Con juntas de PTFE