Swagelok® Filters
Swagelok filters remove liquid or particulate contamination from industrial fluid systems, promoting reliable system function and more consistent, on-spec fluid products.
View FiltersSwagelok® filters play an important role in trapping and containing particulates at critical points throughout industrial fluid systems transmitting liquids and gases. They help prevent damage to critical components, interference with sampling accuracy and analysis, off-spec products in fluid processing facilities, and other downstream issues.
We manufacture high-quality coalescing particle filters, inline particulate filters, tee-type particulate filters, high-purity filters, and ultrahigh-purity filters for liquid and gas service. Our industrial fluid system filters are available in a wide variety of filter element materials and nominal pore sizes. If you need reliable filtration of your fluid systems so you can avoid contamination or particulate-related flow issues in your systems, choose Swagelok filters.
Learn about the function of industrial fluid system filters as well as the different filter types available, where to install them, and best practices for their installation and maintenance.
Looking for more information on filter selection?
Categorías de Filtros
Filtros Coalescentes
Diseñados para filtrar eficazmente corrientes de aire y gas, estos filtros coalescentes eliminan aerosoles líquidos, agua y aceite para proteger los equipos sensibles.
Filtros de Partículas
Filtran eficazmente el polvo, la suciedad y el óxido de líquidos y gases. Incorporan elementos filtrantes reemplazables para facilitar el mantenimiento y reducir al mínimo la caída de presión.
Filtros de gas de ultra alta pureza
Diseñado para entornos de gran pureza, este sistema de filtración utiliza un elemento de alúmina de gran pureza con carcasa de acero inoxidable 316L para servicio a caudales y presiones elevados.
Recambios y Accesorios
Asegure la eficiencia y longevidad de sus sistemas de filtración con nuestros recambios y accesorios de alta calidad y precisión.
Filters Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Eliminan los contaminantes del sistema; Para servicio de gases y líquidos; Conexiones finales de 3 a 12 mm y de 1/8 a 1/2 pulgada; Materiales: acero inoxidable y latón
Features: Membralox® ceramic filtration technology; Genuine Swagelok® VCR® face seal fittings; Particle removal rating greater than 99.9999999 % at 0.003 µm at maximum flow rate; Flow rates to 2700 std L/min
Features: Coalescing or particle filtration; Designed for on-line process analyzers; Easy element replacement; 1/8 in., 1/4 in., and 6 mm end connections
Swagelok Field Engineering
Tap into Swagelok’s vast network of field engineers located across the globe for help with troubleshooting and optimization of your fluid and sampling systems.
Meet Our Field EngineersRecursos Swagelok Elaborados para Vd.
Caso práctico del Avión de Combate Lightfoot Defence
Lightfoot Defence, líder en tecnología de refrigeración militar, colaboró con Swagelok para desarrollar soluciones innovadoras para el avión unificado Eurofighter. Vea cómo se utilizaron los componentes para sistemas de fluidos Swagelok para construir equipos refrigerantes de alta tecnología para Lightfoot.
3 Reglas para la Precisión de los Analizadores
Aprenda a evitar tres problemas comunes de rendimiento del sistema de toma de muestra que pueden llevar a inexactitudes del analizador, lo que le costará tiempo y dinero.
Consejos para Mantener una Muestra Representativa en un Sistema de Instrumentación Analítica
Mantener una muestra representativa en un sistema de instrumentación analítica puede ser difícil. Aprenda cómo identificar los problemas más importantes y evitar las complicaciones derivadas de una muestra de representatividad comprometida por parte de los expertos de Swagelok.
Preguntas y Respuestas sobre Sistemas de Toma de Muestras Analíticas con Mike Frost
El Director de Ingeniería de Campo Swagelok, Mike Frost, responde a las preguntas sobre los problemas más comunes de los sistemas de toma de muestras analíticas y da consejos para evitarlos.