text.skipToContent text.skipToNavigation
Adaptateur à bride

Adaptateurs à bride Swagelok®

Les adaptateurs à bride avec raccord pour tube Swagelok® assurent la transition des systèmes de tuyauterie à brides aux systèmes à tubes, sans filetage ni soudure, limitant ainsi les points de fuites potentiels dans des applications comme les lignes d’instrumentation.

Voir des adaptateurs à bride

Swagelok flange adapters provide a threadless, weldless transition from flanged piping systems to tubing systems. They are machined from one-piece integral forgings for optimal material strength at the fitting transition and to minimize opportunities for leaks.

Our flange adapters are available in a variety of alloys and designs to suit broad application requirements. Users can choose from a full range of sealing faces, including flat face, raised face, and RTJ versions. Flange adapters are available in flange types meeting ANSI, DIN, EN, and JIS standards in a full range of flange size, pressure classes, and sealing options. Flange adapters can include gaugeable Swagelok tube fitting end connections with wrench flats on the body for easy installation, as well as other end connections to meet system requirements.

Have questions about flange adapters?

Contact Local Specialists

Catégories d’adaptateurs à bride

Brides ANSI

Brides ANSI

Connectez des tuyaux, des vannes et d’autres équipements avec des brides ANSI sûres et étanches.

Brides DIN

Brides DIN

Respectez les normes allemandes (Deutsche Industrie Normen) en connectant des tuyaux, des vannes et d’autres équipements avec des brides DIN.

Brides EN

Brides EN

Assemblez des tuyaux ou des composants ou fixez un équipement sur une surface à l’aide de brides conformes aux normes EN.

Brides tournantes

Brides tournantes

Stutzen mit losen Flanschen bieten maximale Flexibilität und Anpassungsfähigkeit für industrielle Fluidsysteme.

Flange Adapters Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

고객별 맞춤 선별 Swagelok 리소스

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Utilisation d’un calibre de contrôle pour vérifier qu’un raccord pour tube Swagelok a été installé correctement
Installation des raccords pour tubes Swagelok

Cette vidéo montre toutes les étapes de l’installation des raccords pour tubes Swagelok – des raccords qui ont acquis dans le monde entier une réputation de qualité et de fiabilité sur la durée.

このプロセスには数分間かかる場合があります。このままお待ちください。