Swagelok® Filters
Swagelok filters remove liquid or particulate contamination from industrial fluid systems, promoting reliable system function and more consistent, on-spec fluid products.
View FiltersSwagelok® filters play an important role in trapping and containing particulates at critical points throughout industrial fluid systems transmitting liquids and gases. They help prevent damage to critical components, interference with sampling accuracy and analysis, off-spec products in fluid processing facilities, and other downstream issues.
We manufacture high-quality coalescing particle filters, inline particulate filters, tee-type particulate filters, high-purity filters, and ultrahigh-purity filters for liquid and gas service. Our industrial fluid system filters are available in a wide variety of filter element materials and nominal pore sizes. If you need reliable filtration of your fluid systems so you can avoid contamination or particulate-related flow issues in your systems, choose Swagelok filters.
Learn about the function of industrial fluid system filters as well as the different filter types available, where to install them, and best practices for their installation and maintenance.
Looking for more information on filter selection?
Filters Categories
Coalescing Filters
Designed to efficiently filter air and gas streams, these coalescing filters remove liquid aerosols, water, and oil to protect sensitive equipment.
Particulate Filters
Efficiently filters dust, dirt, and rust from liquids and gases. Features replaceable elements for easy maintenance and minimal pressure drop.
Spare Parts and Accessories
Ensure your filtration systems' efficiency and longevity with our high-quality, precision-made replacement parts and accessories.
Ultrahigh-Purity Gas Filters
Engineered for high-purity environments, this filtration system operates at high flow rates and pressures using a high-purity alumina element with 316L stainless steel housing.
Filters Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Remove system particulate contaminants; Gas and liquid service; 1/8 to 1/2 in. and 3 to 12 mm end connections; Stainless steel and brass materials
Features: Membralox® ceramic filtration technology; Genuine Swagelok® VCR® face seal fittings; Particle removal rating greater than 99.9999999 % at 0.003 µm at maximum flow rate; Flow rates to 2700 std L/min
Features: Coalescing or particle filtration; Designed for on-line process analyzers; Easy element replacement; 1/8 in., 1/4 in., and 6 mm end connections
Swagelok 필드 엔지니어링
유체 및 샘플링 시스템의 문제 해결 및 최적화에 도움을 받으려면 전 세계에 있는 Swagelok의 광범위한 필드 엔지니어 네트워크를 활용해 보십시오.
Swagelok 필드 엔지니어 만나보기고객별 맞춤 선별 Swagelok 리소스
Lightfoot Defence 제트 전투기 사례 연구
군사용 냉동 기술 분야를 선도하는 Lightfoot Defence는 Swagelok과 협력하여 통합형 제트 항공기인 Eurofighter를 위한 혁신적인 솔루션을 개발했습니다. Lightfoot이 어떻게 Swagelok 유체 시스템 제품과 기술을 사용하여 첨단 냉매 장비를 개발했는지 알아보십시오.
분석기 정확성을 확보하는 데 필요한 3가지 규칙
샘플링 시스템에서 대표적으로 발견할 수 있는 성능 문제 3가지를 방지하여 분석기의 정확성을 확보하고 시간과 비용을 절감하는 방법을 소개합니다.
분석 계장 시스템에서 샘플의 대표성을 유지하는 방법
분석 계장 시스템에서 샘플의 대표성을 유지하는 것은 쉽지 않습니다. Swagelok 전문가의 설명을 통해 샘플이 훼손될 때 발생하는 주요 문제를 식별하고 예방하는 방법에 대해 알아보십시오.
Preguntas y Respuestas sobre Sistemas de Toma de Muestras Analíticas con Mike Frost
El Director de Ingeniería de Campo Swagelok, Mike Frost, responde a las preguntas sobre los problemas más comunes de los sistemas de toma de muestras analíticas y da consejos para evitarlos.