Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Catalogs
PB Series Rubber Hose
Find Swagelok rubber core hoses with rayon fiber reinforcement for your compressed air, oil transfer, and other general applications.
Hose Assemblies, Bulk Hose, Flexible Tubing, and End Connections ■ Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber ■ Nominal hose sizes 1/8 to 2 in. ■ Wide range of fractional and metric end connections ■ Custom lengths available ■ Optional covers, tagging, and testing
Features: Step-by-step identification procedure for threads and end connections.
Specifications
Attribute | Value |
---|---|
Body Material | Buna N |
Hose Color | Blue |
Hose Length | Determined by your authorized Sales and Service Center |
Hose Size | 1/4 in. |
Maximum Temperature, °F (°C) | 200 (93) |
Minimum Temperature, °F (°C) | -40 (-40) |
eClass (4.1) | 37110105 |
eClass (5.1.4) | 37110190 |
eClass (6.0) | 37110100 |
eClass (6.1) | 37110100 |
UNSPSC (4.03) | 40141504 |
UNSPSC (10.0) | 40142000 |
UNSPSC (11.0501) | 40142000 |
UNSPSC (13.0601) | 40142000 |
UNSPSC (15.1) | 40142000 |
UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
K-PB-16-RD | Buna N | - | - | - | - | View Product |
PB-12 | Из материала Buna N | - | - | - | - | View Product |
PB-12-250 | Из материала Buna N | - | - | - | - | View Product |
PB-12-BK | Из материала Buna N | - | - | - | - | View Product |
PB-12-GY | Buna N | - | - | - | - | View Product |
PB-12-RD | Из материала Buna N | - | - | - | - | View Product |
PB-16 | Из материала Buna N | - | - | - | - | View Product |
PB-4-250 | Из материала Buna N | - | - | - | - | View Product |
PB-4-BK | Из материала Buna N | - | - | - | - | View Product |
PB-4-GR | Из материала Buna N | - | - | - | - | View Product |
PB-4-GY | Buna N | - | - | - | - | View Product |
PB-4-RD | Из материала Buna N | - | - | - | - | View Product |
PB-6 | Из материала Buna N | - | - | - | - | View Product |
PB-6-250 | Из материала Buna N | - | - | - | - | View Product |
PB-6-BK | Из материала Buna N | - | - | - | - | View Product |
PB-6-GR | Из материала Buna N | - | - | - | - | View Product |
PB-6-RD | Из материала Buna N | - | - | - | - | View Product |
PB-6-YW | Из материала Buna N | - | - | - | - | View Product |
PB-8 | Из материала Buna N | - | - | - | - | View Product |
PB-8-250 | Из материала Buna N | - | - | - | - | View Product |
PB-8-BK | Из материала Buna N | - | - | - | - | View Product |
PB-8-GR | Из материала Buna N | - | - | - | - | View Product |
PB-8-GY | Buna N | - | - | - | - | View Product |
PB-8-RD | Из материала Buna N | - | - | - | - | View Product |
PB-8-YW | Из материала Buna N | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.