|
Stainless Steel Quarter Turn Instrument Plug Valve, 1/4 in. Swagelok Tube Fitting, 1.6 Cv, Downstream Vent
Part #: SS-4P4V
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
2-Way Straight PatternThe simple, compact design of the quarter-turn plug valves deliver full flow and positive shutoff while being an economical, reliable alternative to ball valves and are available in a variety of body and seal materials. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Quarter Turn Instrument Plug Valve, 1/4 in. Swagelok Tube Fitting, 1.6 Cv, Downstream Vent
Log in or Register to view price
Catalogs
2-Way Straight Pattern
The simple, compact design of the quarter-turn plug valves deliver full flow and positive shutoff while being an economical, reliable alternative to ball valves and are available in a variety of body and seal materials.
■ Рабочее давление до 206 бар (3000 фунтов на кв. дюйм, изб.) ■ Торцевые соединения: трубные обжимные фитинги Swagelok®, резьбовые соединения NPT и соединения с конической трубной резьбой ISO ■ Размеры от 1/8 до 1/2 дюйма и от 6 до 12 мм
Features: Step-by-step identification procedure for threads and end connections.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
для фитингов размером 1 дюйм (25 мм) и меньших
Select the proper template (P4T or P6T). Use the template to mark the location of the mounting bracket holes and the center hole. Drill holes to the required diameter and countersink depth shown on the template.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-4P4V — Stainless Steel Quarter Turn Instrument Plug Valve, 1/4 in. Swagelok Tube Fitting, 1.6 Cv, Downstream Vent
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Swagelok® Tube Fitting |
| CV Maximum | 1.6 |
| Handle Color | Red |
| Handle Style | Directional |
| Vent Option | Downstream Vent |
| eClass (4.1) | 37010416 |
| eClass (5.1.4) | 37010416 |
| eClass (6.0) | 37010416 |
| eClass (6.1) | 37010416 |
| eClass (10.1) | 37010416 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141626 |
| UNSPSC (11.0501) | 40141626 |
| UNSPSC (13.0601) | 40141626 |
| UNSPSC (15.1) | 40141626 |
| UNSPSC (17.1001) | 40183108 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-2P4T | Латунь | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| B-2P4T4 | Латунь | 1/8 дюйма | Внутр. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | View Product |
| B-4P4T | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| B-4P4T1 | Латунь | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| B-4P4T2 | Латунь | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
| B-4P4T4 | Латунь | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
| B-4P4T4-RT | Латунь | 1/4 дюйма | Внутр. коническая резьба ISO | 1/4 дюйма | Внутр. коническая резьба ISO | View Product |
| B-4P4T5 | Латунь | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
| B-6P4T | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| B-6P4T-MM | Латунь | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | View Product |
| B-6P6T | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| B-8P6T | Латунь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| B-8P6T4 | Латунь | 1/2 дюйма | Внутр. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | View Product |
| PFA-43S4 | Перфторалкокси (PFA) | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| PFA-43S4-PM | Перфторалкокси (PFA) | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-10P6T-MM | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 10 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-12P6T-MM | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 12 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-2P4T | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-2P4T2 | Нержавеющая сталь 316 | 1/8 дюйма | Наруж. резьба NPT | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-2P4T4 | Нержавеющая сталь 316 | 1/8 дюйма | Внутр. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | View Product |
| SS-2P4T-BK | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4P4T | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4P4T1 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4P4T2 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-4P4T4 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
| SS-4P4T4-RT | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. коническая резьба ISO | 1/4 дюйма | Внутр. коническая резьба ISO | View Product |
| SS-4P4T5 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
| SS-4P4T5-M1 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
| SS-4P4T-BK | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4P4T-BL | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4P4T-M1 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4P4T-RD | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4P4T-SC11 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4P4T-TE | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4P4V4 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
| SS-4P4V-LD | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-4P6T4 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
| SS-6P4T | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-6P4T-BK | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-6P4T-LD | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-6P4T-MM | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-6P4T-MM-BK | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-6P4T-TE | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-6P6T | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-6P6T-M1 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-8P6T | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-8P6T2 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-8P6T4 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | View Product |
| SS-8P6T4-BK | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | View Product |
| SS-8P6T-BK | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-8P6T-BL | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-8P6T-LD | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-8P6T-M1 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
| SS-8P6T-MM | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 8 мм | Трубный обжимной фитинг Swagelok® | View Product |
| SS-8P6T-TE | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.