text.skipToContent text.skipToNavigation

Stainless Steel Integral Bonnet Needle Valve, 1.80 Cv, 3/4 in. Swagelok Tube Fitting, Regulating Stem

Part #: SS-18RS12

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 1.8
Flow Pattern Straight (2-way)
Handle Style Aluminum Bar
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 600 (315)
Max Temperature Pressure Rating 600°F @ 3130 PSIG /315°C @ 215 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.375 in
Room Temperature Pressure Rating 5000 PSIG @ 100°F /344 BAR @ 37°C
Stem Tip Material 316 Stainless Steel
Stem Type Regulating
eClass (4.1) 37010203
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Straight Pattern, Regulating Stem

Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Integral Bonnet Needle Valve, 1.80 Cv, 3/4 in. Swagelok Tube Fitting, Regulating Stem

Part #: SS-18RS12
View Catalog

Add To Favorites

Catalogs

Straight Pattern, Regulating Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Specifications

SS-18RS12 — Stainless Steel Integral Bonnet Needle Valve, 1.80 Cv, 3/4 in. Swagelok Tube Fitting, Regulating Stem

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 1.8
Flow Pattern Straight (2-way)
Handle Style Aluminum Bar
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 600 (315)
Max Temperature Pressure Rating 600°F @ 3130 PSIG /315°C @ 215 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.375 in
Room Temperature Pressure Rating 5000 PSIG @ 100°F /344 BAR @ 37°C
Stem Tip Material 316 Stainless Steel
Stem Type Regulating
eClass (4.1) 37010203
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-18RF8 Латунь 1/2 дюйма Внутр. резьба NPT 1/2 дюйма Внутр. резьба NPT View Product
B-1RF2 Латунь 1/8 дюйма Внутр. резьба NPT 1/8 дюйма Внутр. резьба NPT View Product
B-1RF4 Латунь 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
B-1RM4 Латунь 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
B-1RM4-F4 Латунь 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
B-1RM4-S4 Латунь 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
B-1RM6 Латунь 3/8 дюйма Наруж. резьба NPT 3/8 дюйма Наруж. резьба NPT View Product
B-1RS12MM Латунь 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® View Product
B-1RS4 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
B-1RS6 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
B-1RS6MM Латунь 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
B-1RS8 Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
B-ORF2 Латунь 1/8 дюйма Внутр. резьба NPT 1/8 дюйма Внутр. резьба NPT View Product
B-ORS2 Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® View Product
M-1RM4 Alloy 400 1/4 in. Male NPT 1/4 in. Male NPT View Product
M-1RS4 Сплав 400 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-18RF6 Нержавеющая сталь 316 3/8 дюйма Внутр. резьба NPT 3/8 дюйма Внутр. резьба NPT View Product
SS-18RF8 Нержавеющая сталь 316 1/2 дюйма Внутр. резьба NPT 1/2 дюйма Внутр. резьба NPT View Product
SS-18RF8RT Нержавеющая сталь 316 1/2 дюйма Внутр. коническая резьба ISO 1/2 дюйма Внутр. коническая резьба ISO View Product
SS-18RM8 Нержавеющая сталь 316 1/2 дюйма Наруж. резьба NPT 1/2 дюйма Наруж. резьба NPT View Product
SS-18RM8-F8 Нержавеющая сталь 316 1/2 дюйма Наруж. резьба NPT 1/2 дюйма Внутр. резьба NPT View Product
SS-18RS12MM Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® View Product
SS-18RS18MM 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-18RS8 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-1RF2 Нержавеющая сталь 316 1/8 дюйма Внутр. резьба NPT 1/8 дюйма Внутр. резьба NPT View Product
SS-1RF4 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-1RF4RT Нержавеющая сталь 316 1/4 дюйма Внутр. коническая резьба ISO 1/4 дюйма Внутр. коническая резьба ISO View Product
SS-1RM2 Нержавеющая сталь 316 1/8 дюйма Наруж. резьба NPT 1/8 дюйма Наруж. резьба NPT View Product
SS-1RM4 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
SS-1RM4-F4 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-1RM4-S4 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-1RM4-S6 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-1RS10MM Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 10 мм Трубный обжимной фитинг Swagelok® View Product
SS-1RS12MM Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® View Product
SS-1RS4 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-1RS4-BKB Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-1RS4-PK Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-1RS4-SC11 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-1RS4-SG Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-1RS6 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-1RS6MM Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-1RS6MM-SC11 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-1RS6-PK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1RS6-SC11 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1RS6-SH 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1RS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1RS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-1RS8-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-ORF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-ORM2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-ORM2-S2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Swagelok® Tube Fitting View Product
SS-ORS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-ORS3MM 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.