text.skipToContent text.skipToNavigation
Diaphragm-Sealed Valve

Swagelok® Diaphragm-Sealed Valves

Swagelok diaphragm-sealed valves improve system efficiency while providing effective flow shutoff by minimizing entrapment areas and facilitating purging with a fully swept flow path. They have long cycle lives and are available in a variety of sizes, materials, and configurations to meet the system requirements of high-purity and ultrahigh-purity (UHP) applications.

View Diaphragm Valves

Swagelok diaphragm-sealed valves come in various sizes, materials, and configurations to meet the needs of high-purity and UHP applications. They feature flow coefficients ranging from 0.20 to 13. Their fully swept flow paths and corrosion-resistant construction make them ideal for applications where cleanliness is crucial. Users can choose from manual, pneumatic, and locking actuator options.

Swagelok diaphragm-sealed valves can be used in atomic layer deposition (ALD), high-flow, modular gas system, thermal-immersion, and ultrahigh-purity applications requiring fluoropolymer component construction.

  • Swagelok springless diaphragm valves for modular gas systems are easy to install, provide a visual indication of flow direction, and have a seat design that improves thermal stability
  • Swagelok bulk gas diaphragm valves offer a combination of strength, flexibility, and cycle life to support a wide range of ultrahigh-purity shutoff, bulk-gas distribution, and isolation applications
  • Swagelok thermal-immersion diaphragm valves can be entirely contained within a high-temperature, high-purity environment, making them strong options for ALD and precursor delivery applications
  • Swagelok ultrahigh-purity fluoropolymer diaphragm valves offer a strong solution for UHP chemical distribution, DI water, and bulk chemical delivery systems

Have questions about diaphragm-sealed valves?

Contact Local Specialists

Membranventile — Kategorien

Ersatzteile und Zubehör

Ersatzteile und Zubehör

Hochwertige Wartungskomponenten sowie Ersatz- und Zubehörteile für Membranventile, darunter, Membran- und Dichtungssätze, Spindelsätze und Antriebssätze.

Federlose Membranventile für modulare Gassysteme, 1,125 Zoll, Serie DE

Federlose Membranventile für modulare Gassysteme, 1,125 Zoll, Serie DE

Zuverlässige und optimierte Regelventile in federloser Ausführung eignen sich ideal für den effizienten Betrieb modularer Gassysteme.

Hochreine Hochdruck-Membranventile, Serien DL und DS

Hochreine Hochdruck-Membranventile, Serien DL und DS

Hochreine Hochdruck-Membranventile mit wiederholter Absperrung & vollständig geschlossener, weich dichtender Spindelspitze, Standardboden & Schalttafelmontage.

Membranventile für Gasverteilung (Serie LD)

Membranventile für Gasverteilung (Serie LD)

Hochdurchfluss-Membranventile für die sichere Absperrung, Gasverteilung und Isolierung in ultrahochreinen Anwendungen.

Membranventile zur Wärmeimmersion, Serie DH

Membranventile zur Wärmeimmersion, Serie DH

Membranventile zur Wärmeimmersion kommen bei hohen Temperaturen zum Einsatz, z. B. bei der Atomlagenabscheidung (ALD) und vorgelagerten Prozessen.

Ultrahochrein, Hochdruck-Membranventil, Serie DPH

Ultrahochrein, Hochdruck-Membranventil, Serie DPH

Ultrahochreine Hochdruck-Membranventile sind für unterschiedliche Anwendungen und in einer Vielzahl von Größen, Werkstoffen und Konfigurationen erhältlich.

Ultrahochreine Fluorpolymer, Membranventile, Serie DRP

Ultrahochreine Fluorpolymer, Membranventile, Serie DRP

Optimale Leistung und Beständigkeit in ultrahochreinen chemischen Systemen mit völlig freiem Durchflussweg – für minimale Belastungen und Fluidkontamination.

Ultrahochreine Membran-Absperrventile, Serie DP

Ultrahochreine Membran-Absperrventile, Serie DP

Ultrahochreine Absperrmembranventile in gerader und Mehrwege-Ausführung, mit manueller Betätigung, modularer Flächenbefestigung und integrierten Steuerköpfen.

Ultrahochreine Membranventile für hohen Durchfluss, Serie DF

Ultrahochreine Membranventile für hohen Durchfluss, Serie DF

Die langlebigen Membranventile mit hohem Durchfluss sind ohne Federn & Gewinde ausgelegt, um die Sauberkeit zu erhöhen und eine optimale Spülung zu ermöglichen.

Ventilblöcke mit mehreren Ventilen

Ventilblöcke mit mehreren Ventilen

Entdecken Sie unsere Mehrfachventilblöcke mit Membranventilen – für eine zuverlässige Leistung, hohe Reinheit und präzise Fluidkontrolle.

Diaphragm-Sealed Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Сборка клапана Swagelok ALD20 сверхвысокой степени чистоты в чистом помещении для применения в полупроводниковой отрасли
Один новый клапан — и три причины, которые позволят ему изменить производство полупроводников

Узнайте, как новейшие достижения в технологии производства клапанов для атомно-слоевого осаждения (ALD) меняют условия игры в сфере высокотехнологичного производства полупроводников.

Клапаны с мембранным уплотнением

Конструкция наших клапанов с мембранным уплотнением предусматривает широкое разнообразие размеров, материалов изготовления и конфигураций, соответствующее требованиям к системам высокой и сверхвысокой степени чистоты с коэффициентом расхода от 0,20 до 13 и рабочим давлением до 3500 фунтов на кв. дюйм, ман. (241 бара).

Клапаны с мембранным уплотнением обеспечивают эффективное отсечение потока в системе и характеризуются долгим циклическим сроком службы. Среди вариантов исполнения клапанов Swagelok с мембранным уплотнением: клапаны для атомно-слоевого осаждения, клапаны с беспружинной конструкцией для газовых систем с высоким расходом, высокой производительностью и модульного типа, высокотемпературные погружные клапаны и фторполимерные клапаны сверхвысокой степени чистоты. Также предлагаются варианты исполнения с ручным, пневматическим и запорным приводом.

Dieser Vorgang kann einige Minuten dauern. Bitte haben Sie etwas Geduld und bleiben Sie auf der Seite.