text.skipToContent text.skipToNavigation
mechanical seal support systems

Swagelok® Mechanical Seal Support Systems

Swagelok offers expertly designed, easy-to-configure, and maintainable seal support systems. Ideal for maintaining rotating equipment online and operating efficiency, Swagelok mechanical seal support kits help minimize downtime, cut costs, and save time while ensuring safe operation.

Get Help Selecting the Right System

Swagelok’s mechanical seal support kits and assemblies meet API 682 standards, offering reliable, easy-to-install systems that minimize leaks by avoiding pipe threads and limiting connections. Atmospheric side plans and process side seal plan kits include all components and engineered drawings for simple installation, following API guidelines. Kits also show technicians how to bend tubing to further prevent leaks.

Swagelok provides customizable seal plan assemblies, including panels and seal pots, tailored to specific applications. Between seal plans and process side plan assemblies can be ordered with or without installation kits. Designed for reliability, Swagelok systems feature high-point vents to prevent air entrapment, low-point drains for safe purging, and pressure/temperature measurement points for troubleshooting. Accessible filters, strainers, and bypass loops ensure proper flow, and customizable designs enhance safety with block-and-bleed valves and two-valve manifolds as per API standards.

Learn about Mechanical Seal Support Systems

Specifications

Seal plan kits (SPK) Process side plans: API 11, API 12, API 13, API 14, API 21, API 22, API 23, API 31, and API 41
Atmospheric side plans: 51, 62, 65A, and 65B
Seal plan assemblies (SPA) Process side plan API 32
Between seal plans API 52, API 53A, API 53B, API 53C, API 54, API 55, API 72, API 74, API 75, API 76, and API 72/76
Pressure Rating 720 (psig)/ 49.6 (bar)
Seal Connection Sizes 3/8 in. to 3/4 in. NPT
Seal Connection Types Options include female/male connectors, extended male connectors for different applications
Tubing Size Ranges 1/4 in. (6 mm) to 1 in. (25 mm)

View our Application Guide

Locate detailed information about our assemblies.

Swagelok design and assembly services

Custom Fabrication for All Industries

Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.

Find the Support You Need

Des ressources Swagelok sélectionnées pour vous

Assemblage technique d’un système d’alimentation de garnitures mécaniques Swagelok
La norme API 682 et vous : fabriquer de meilleurs systèmes d’alimentation de garnitures mécaniques

Découvrez comment la norme API 682 encadre la conception et l’assemblage de systèmes d’alimentation de garnitures mécaniques et comment l’application de quelques bonnes pratiques peut améliorer la longévité et le fonctionnement de vos systèmes.

coup de projecteur sur les systèmes d’alimentation de garnitures mécaniques
coup de projecteur sur les systèmes d’alimentation de garnitures mécaniques

Découvrez comment les systèmes d’alimentation de garnitures mécaniques Swagelok® intègrent les meilleures pratiques de la norme API 682 et vont encore plus loin en incorporant des principes de conception qui rendent les systèmes faciles à installer et à entretenir.

Un ingénieur inspecte des systèmes fluides à tubes de petit calibre sur un ensemble sur mesure
Externaliser la fabrication de systèmes fluides lorsque les ressources sont limitées en interne

Le bon fonctionnement d’une usine dépend de la fiabilité de plusieurs systèmes fluides courants. Choisir le bon sous-traitant pour externaliser la fabrication de ces systèmes peut vous être très profitable si vos ressources sont limitées.

Ingénieurs terrain Swagelok
Q&R sur l’ingénierie de terrain : découvrez comment une équipe technique parvient à améliorer les performances de systèmes fluides et de systèmes d’échantillonnage dans le monde entier

Les ingénieurs terrain Swagelok peuvent aider les exploitants de systèmes fluides et de systèmes d’échantillonnage à résoudre toutes sortes de problèmes allant des fuites à des échantillons non représentatifs. Voici tout ce que vous devez savoir sur les ingénieurs terrain Swagelok.

This process may take several minutes. Please be patient and remain on the page.