text.skipToContent text.skipToNavigation

Ventile

Erhältliche Ventile mit den folgenden Spezifikationen:

  • 1/16 bis 2 Zoll (3 bis 25 mm)
  • –325°F (–200°C) bis 1.200°F (648°C)
  • Edelstahl 316/316L, oder Edelstahl 316L VIM-VAR, Messing, Xylan®-beschichteter Edelstahl 316, Edelstahl, PTFE, Edelstahl 316L VAR, PCTFE, Fluorkautschuk (FKM), silberchrombeschichtetes Messing, Alloy 400, PEEK, Polypropylen, Edelstahl 302/304, PFA, Kohlenstoffstahl, Kalrez, Nylon, Alloy C-276, Elgiloy®, Ethylen-Propylen, Phenol, Polyimid, Edelstahl 304, für Sauergas-Anwendungen weichgeglühter Edelstahl 316, CF3M, Polyamid
  • 50 psig (3,4 bar) bis 60.000 psig (4.134 bar)

Your local authorized Swagelok sales and service center may have additional options.

You're Filtering By:
  • Faltenbalgventile
  • Hochtemperatur-Faltenbalgventile mit Sekundärpackung, Serie U
Clear All Filters
Filter By:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

This process may take several minutes. Please be patient and remain on the page.