Sanitary Fittings — Sanitary Clamp Fittings
Fittings available with these specifications:
- 1/4 to 1 in.
- 316 stainless steel
- Kwik-Clamp flange
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.
-
Sanitary Fittings — Sanitary Clamp Fittings — Sanitary Clamp Fittings
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2SS-400-SC-16 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1 in. Kwik-Clamp Flange SS-400-SC-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Kwik-Clamp Flange SS-600-SC-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Kwik-Clamp Flange SS-810-SC-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Kwik-Clamp Flange SS-810-SC-24 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Kwik-Clamp Flange SS-400-SC-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Kwik-Clamp Flange SS-600-SC-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Kwik-Clamp Flange SS-810-SC-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Kwik-Clamp Flange SS-1210-SC-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Kwik-Clamp Flange
Disponibilité des produits par lieu d’entreposage
Horaires