니들 및 미터링 밸브 — 토글 밸브
이 사양에 사용 가능한 밸브:
- 1/8~1/2인치(3~12 mm)
- –20°F(–28°C)~200°F(93°C)
- 316 스테인리스강, 황동
- 200 psig(13.7 bar)~300 psig(20.6 bar)
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.
-
니들 및 미터링 밸브 — 토글 밸브 — Angle Pattern, Manual Actuation
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2B-OGS2-A Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-1GS4-A 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-OGS2-A 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting -
니들 및 미터링 밸브 — 토글 밸브 — Angle Pattern, with Actuator
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2SS-92F2-A-O 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT -
니들 및 미터링 밸브 — 토글 밸브 — Straight Pattern, Manual Actuation
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2B-1GF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT B-1GS4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting B-OGS2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-1GF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-1GS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-1GS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-1GS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-1GS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-OGS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting B-1GF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT B-1GM4 Brass 1/4 in. Male NPT 1/4 in. Male NPT -
니들 및 미터링 밸브 — 토글 밸브 — Straight Pattern, with Actuator
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2B-92F2-C Brass 1/8 in. Female NPT 1/8 in. Female NPT SS-92F2-C 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT SS-92S2-C 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-92S4-C 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-92S4-O 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-92S6MM-C 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-92S4-O-HT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-92S4-C-HT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting
Disponibilité des produits par lieu d’entreposage
Horaires