Hoses and Flexible Tubing — Flexible Tubing
Flexible tubing available with these specifications:
- Core materials include convoluted 316L stainless steel, annealed, convoluted 321 stainless steel
- FN, FZ, convoluted tube series
- 1/4 to 1 1/2 in.
- –325°F (–200°C) to 1000°F (537°C)
- VCR male and female, VCO male and female, XBA adapter, XOA adapter end connections
- 43 psig (2.9 bar) to 135 psig (9.3 bar)
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.
Il n’y a actuellement aucun produit disponible.