Raccords rapides — Raccords rapides avec étanchéité PTFE
Vannes disponibles avec ces caractéristiques :
- 6 à 12 mm (1/8 à 1 po)
- –17°C (0°F) à 176°C (350°F)
- Acier inoxydable 316, alliage 400
- 3,4 bar (50 psig) à 310 bar (4500 psig)
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.
-
Raccords rapides — Raccords rapides avec étanchéité PTFE — DESO Stems
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2SS-QTM2-D-8M0K4 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - SS-QTM8-D-16PM Xylan®-Coated 316 Stainless Steel 1 in. Male NPT - - SS-QTM8-D-16PF Xylan®-Coated 316 Stainless Steel 1 in. Female NPT - - SS-QTM8-D-810 Xylan®-Coated 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-QTM8-D-8PM Xylan®-Coated 316 Stainless Steel 1/2 in. Male NPT - - SS-QTM2-D-4PMK3 Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - SS-QTM2-D-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QTM2-D-4PM Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - SS-QTM2-D-4PMK5 Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - SS-QTM2-D-6M0 Xylan®-Coated 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QTM4-D-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QTM4-D-600 Xylan®-Coated 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QTM8-D-1210 Xylan®-Coated 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - SS-QTM8-D-12PM Xylan®-Coated 316 Stainless Steel 3/4 in. Male NPT - - SS-QTM8-D-8PF Xylan®-Coated 316 Stainless Steel 1/2 in. Female NPT - - SS-QTM2-D-4PF Xylan®-Coated 316 Stainless Steel 1/4 in. Female NPT - - SS-QTM2-D-4PMK2 Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - SS-QTM2-D-600 Xylan®-Coated 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QTM2-D-8M0K2 Xylan®-Coated 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - SS-QTM4-D-4PM Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - SS-QTM8-D-12PF Xylan®-Coated 316 Stainless Steel 3/4 in. Female NPT - - -
Raccords rapides — Raccords rapides avec étanchéité PTFE — Bodies
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2M-QTM2A-B-4PF Alloy 400 1/4 in. Female NPT - - SS-QTM2A-B-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QTM2A-B-4PF Xylan®-Coated 316 Stainless Steel 1/4 in. Female NPT - - SS-QTM2A-B-4PM Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - SS-QTM2A-B-4PMK2 Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - SS-QTM2A-B-4PMK5 Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - SS-QTM2A-B-600 Xylan®-Coated 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QTM2A-B-6M0 Xylan®-Coated 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QTM2A-B-8M0K2 Xylan®-Coated 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - SS-QTM2A-B-8M0K4 Xylan®-Coated 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - SS-QTM4A-B-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QTM4A-B-4PF Xylan®-Coated 316 Stainless Steel 1/4 in. Female NPT - - SS-QTM4A-B-4PM Xylan®-Coated 316 Stainless Steel 1/4 in. Male NPT - - SS-QTM4A-B-600 Xylan®-Coated 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QTM4A-B-6PF Xylan®-Coated 316 Stainless Steel 3/8 in. Female NPT - - SS-QTM8A-B-1210 Xylan®-Coated 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - SS-QTM8A-B-12PF Xylan®-Coated 316 Stainless Steel 3/4 in. Female NPT - - SS-QTM8A-B-12PM Xylan®-Coated 316 Stainless Steel 3/4 in. Male NPT - - SS-QTM8A-B-1610 Xylan®-Coated 316 Stainless Steel 1 in. Swagelok® Tube Fitting - - SS-QTM8A-B-16PF Xylan®-Coated 316 Stainless Steel 1 in. Female NPT - - SS-QTM8A-B-16PM Xylan®-Coated 316 Stainless Steel 1 in. Male NPT - - SS-QTM8A-B-810 Xylan®-Coated 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-QTM8A-B-8PF Xylan®-Coated 316 Stainless Steel 1/2 in. Female NPT - - SS-QTM8A-B-8PM Xylan®-Coated 316 Stainless Steel 1/2 in. Male NPT - - -
Raccords rapides — Raccords rapides avec étanchéité PTFE — Stems
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2SS-QTM2-S-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - -
Raccords rapides — Raccords rapides avec étanchéité PTFE — Bulkhead Bodies
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2SS-QTM2A-B1-400 Xylan®-Coated 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - -
Disponibilité des produits par lieu d’entreposage
Horaires