Flexible Tubing — End Connections — Connectors for Plastic Tubing
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
Flexible Tubing — End Connections — Connectors for Plastic Tubing
End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.
Hose and Flexible Tubing
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Productos similares
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
---|---|---|---|---|---|---|
B-3-HC-1-2 | Brass | 1/8 in. | Male NPT | - | - | Ver producto |
B-5-HC-1-4 | Brass | 1/4 in. | Male NPT | - | - | Ver producto |
SS-10-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Ver producto |
SS-12-HC-1-12 | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | Ver producto |
SS-12-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Ver producto |
SS-12-HC-A-1211 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-16-HC-1-12 | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | Ver producto |
SS-16-HC-1-16 | 316 Stainless Steel | 1 in. | Male NPT | - | - | Ver producto |
SS-16-HC-A-1611 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-2-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | Ver producto |
SS-2-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
SS-2-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
SS-2-HC-A-201 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-2-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-3-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | Ver producto |
SS-3-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
SS-3-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
SS-4-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | Ver producto |
SS-4-HC-1-200 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-4-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
SS-4-HC-1-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-4-HC-1-4RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | Ver producto |
SS-4-HC-1-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | Ver producto |
SS-4-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Ver producto |
SS-4-HC-7-2 | 316 Stainless Steel | 1/8 in. | Female NPT | - | - | Ver producto |
SS-4-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
SS-4-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-4-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-4-HC-A-6MTA | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | - | - | Ver producto |
SS-5-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | Ver producto |
SS-5-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
SS-5-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-6-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
SS-6-HC-1-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-6-HC-1-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | Ver producto |
SS-6-HC-1-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-6-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Ver producto |
SS-6-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
SS-6-HC-7-6 | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | Ver producto |
SS-6-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-6-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-6-HC-A-811 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-8-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
SS-8-HC-1-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | Ver producto |
SS-8-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Ver producto |
SS-8-HC-1-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | Ver producto |
SS-8-HC-7-8 | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | Ver producto |
SS-8-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | Ver producto |
SS-8-HC-A-811 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.