Fittings
Fittings available with these specifications:
- 1/16 to 2 in. (2 to 50 mm)
- Straight, elbow, cross, tees, tube adapters, caps and plugs, replacement parts
- 316 stainless steel, 6-Moly, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, aluminum, brass, carbon steel, PFA, PTFE, Alloy 2507, titanium (grade 4)
- Maximum 1900 psig (130 bar) to 60 000 psig (4134 bar)
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。
-
Tube Fittings and Adapters — Mud Daubers — Caps
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプSS-400-C-MD 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-600-C-MD 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - -
Tube Fittings and Adapters — Mud Daubers — Straights
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプB-MD-4 Brass 1/4 in. Male NPT - - SS-MD-12 316 Stainless Steel 3/4 in. Male NPT - - SS-MD-16 316 Stainless Steel 1 in. Male NPT - - SS-MD-2 316 Stainless Steel 1/8 in. Male NPT - - SS-MD-4 316 Stainless Steel 1/4 in. Male NPT - - SS-MD-6 316 Stainless Steel 3/8 in. Male NPT - - SS-MD-8 316 Stainless Steel 1/2 in. Male NPT - -
ストアの所在地ごとの製品在庫
時間