Catalogs
Pipe Fittings — Caps and Plugs — Hollow Hex Plugs
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12-HPST | 316 Stainless Steel | 1 1/16-12 in. | Male SAE/MS Straight Thread | - | - | View Product |
SS-2-HP | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | View Product |
SS-2-HPST | 316 Stainless Steel | 5/16-24 in. | Male SAE/MS Straight Thread | - | - | View Product |
SS-4-HP | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
SS-4-HPST | 316 Stainless Steel | 7/16-20 in. | Male SAE/MS Straight Thread | - | - | View Product |
SS-6-HP | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
SS-6-HPST | 316 Stainless Steel | 9/16-18 in. | Male SAE/MS Straight Thread | - | - | View Product |
SS-8-HP | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
SS-8-HPST | 316 Stainless Steel | 3/4-16 in. | Male SAE/MS Straight Thread | - | - | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.