text.skipToContent text.skipToNavigation

公称管接头 — 变径接头 — 直通

Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo

Catálogos

公称管接头 — 变径接头 — 直通

选择多种尺寸和材质的精密制造的世伟洛克接头、转换接头及更多产品,以适合您的应用。

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
B-8-RA-4 Brass 1/2 in. Female NPT 1/4 in. Male NPT Ver producto
B-8-RB-4 Brass 1/2 in. Male NPT 1/4 in. Female NPT Ver producto
SS-12-HRCG-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Female NPT Ver producto
SS-12-HRCG-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Female NPT Ver producto
SS-12-HRN-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Male NPT Ver producto
SS-12-HRN-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Male NPT Ver producto
SS-12-HRN-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Male NPT Ver producto
SS-12-RA-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Male NPT Ver producto
SS-12-RA-6 316 Stainless Steel 3/4 in. Female NPT 3/8 in. Male NPT Ver producto
SS-12-RA-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Male NPT Ver producto
SS-12-RB-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Female NPT Ver producto
SS-12-RB-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Female NPT Ver producto
SS-12-RB-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Female NPT Ver producto
SS-16-HRCG-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Female NPT Ver producto
SS-16-HRCG-8 316 Stainless Steel 1 in. Female NPT 1/2 in. Female NPT Ver producto
SS-16-HRN-12 316 Stainless Steel 1 in. Male NPT 3/4 in. Male NPT Ver producto
SS-16-HRN-8 316 Stainless Steel 1 in. Male NPT 1/2 in. Male NPT Ver producto
SS-16-RA-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Male NPT Ver producto
SS-16-RA-4 316 Stainless Steel 1 in. Female NPT 1/4 in. Male NPT Ver producto
SS-16-RA-8 316 Stainless Steel 1 in. Female NPT 1/2 in. Male NPT Ver producto
SS-16-RB-12 316 Stainless Steel 1 in. Male NPT 3/4 in. Female NPT Ver producto
SS-16-RB-4 316 Stainless Steel 1 in. Male NPT 1/4 in. Female NPT Ver producto
SS-16-RB-6 316 Stainless Steel 1 in. Male NPT 3/8 in. Female NPT Ver producto
SS-16-RB-8 316 Stainless Steel 1 in. Male NPT 1/2 in. Female NPT Ver producto
SS-20-RB-16 316 Stainless Steel 1 1/4 in. Male NPT 1 in. Female NPT Ver producto
SS-20-RB-8 316 Stainless Steel 1 1/4 in. Male NPT 1/2 in. Female NPT Ver producto
SS-24-RB-12 316 Stainless Steel 1 1/2 in. Male NPT 3/4 in. Female NPT Ver producto
SS-24-RB-16 316 Stainless Steel 1 1/2 in. Male NPT 1 in. Female NPT Ver producto
SS-24-RB-8 316 Stainless Steel 1 1/2 in. Male NPT 1/2 in. Female NPT Ver producto
SS-2-HRN-1 316 Stainless Steel 1/8 in. Male NPT 1/16 in. Male NPT Ver producto
SS-2-RA-1 316 Stainless Steel 1/8 in. Female NPT 1/16 in. Male NPT Ver producto
SS-32-RB-16 316 Stainless Steel 2 in. Male NPT 1 in. Female NPT Ver producto
SS-32-RB-8 316 Stainless Steel 2 in. Male NPT 1/2 in. Female NPT Ver producto
SS-4-HRCG-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Female NPT Ver producto
SS-4-HRN-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Male NPT Ver producto
SS-4-RA-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Male NPT Ver producto
SS-4-RB-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Female NPT Ver producto
SS-4-RBT-2RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/8 in. Female ISO Tapered Thread Ver producto
SS-6-HRCG-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Female NPT Ver producto
SS-6-HRN-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Male NPT Ver producto
SS-6-HRN-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Male NPT Ver producto
SS-6-RA-2 316 Stainless Steel 3/8 in. Female NPT 1/8 in. Male NPT Ver producto
SS-6-RA-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Male NPT Ver producto
SS-6-RAT-4RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread Ver producto
SS-6-RB-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Female NPT Ver producto
SS-6-RB-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Female NPT Ver producto
SS-6-RBT-4RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread Ver producto
SS-8-HRCG-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Female NPT Ver producto
SS-8-HRCG-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Female NPT Ver producto
SS-8-HRCG-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Female NPT Ver producto
SS-8-HRN-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Male NPT Ver producto
SS-8-HRN-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Male NPT Ver producto
SS-8-HRN-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Male NPT Ver producto
SS-8-HRNT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Male ISO Tapered Thread Ver producto
SS-8-RA-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Male NPT Ver producto
SS-8-RA-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Male NPT Ver producto
SS-8-RA-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Male NPT Ver producto
SS-8-RAT-4RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread Ver producto
SS-8-RB-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Female NPT Ver producto
SS-8-RB-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Female NPT Ver producto
SS-8-RB-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Female NPT Ver producto
SS-8-RBT-4RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread Ver producto
SS-8-RBT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Female ISO Tapered Thread Ver producto

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.