Catalogs
Cone and Thread Fittings — Couplings — Tees
316 stainless steel fittings handle high temps and pressures. Tee connector enables three-way connections between tubing and threaded ports—ideal for branching flow in high-pressure fluid systems.
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
T4HF60 | 316 Stainless Steel | 1/4 in. | Female High-Pressure Coned and Threaded Connection | 1/4 in. | Female High-Pressure Coned and Threaded Connection | View Product |
T4MF20 | 316 Stainless Steel | 1/4 in. | Female Medium-Pressure Coned and Threaded Connection | 1/4 in. | Female Medium-Pressure Coned and Threaded Connection | View Product |
T6MF20 | 316 Stainless Steel | 3/8 in. | Female Medium-Pressure Coned and Threaded Connection | 3/8 in. | Female Medium-Pressure Coned and Threaded Connection | View Product |
T9HF60 | 316 Stainless Steel | 9/16 in. | Female Medium-Pressure Coned and Threaded Connection | 9/16 in. | Female Medium-Pressure Coned and Threaded Connection | View Product |
T9MF20 | 316 Stainless Steel | 9/16 in. | Female Medium-Pressure Coned and Threaded Connection | 9/16 in. | Female Medium-Pressure Coned and Threaded Connection | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.