Catalogs
Swaging Tools — Manual Pre-Swaging Tools — Pre-Swaging Tools
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Similar Products
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
---|---|---|---|---|---|
MS-ST-1010GA | - | 5/8 in. | - | - | View Product |
MS-ST-10M0GA | - | 10 mm | - | - | View Product |
MS-ST-1210 | - | - | - | - | View Product |
MS-ST-12M0GA | - | 12 mm | - | - | View Product |
MS-ST-1610 | - | - | - | - | View Product |
MS-ST-16M0GA | - | 16 mm | - | - | View Product |
MS-ST-200 | - | - | - | - | View Product |
MS-ST-400GA | - | 1/4 in. | - | - | View Product |
MS-ST-600GA | - | 3/8 in. | - | - | View Product |
MS-ST-6M0GA | - | 6 mm | - | - | View Product |
MS-ST-810GA | - | 1/2 in. | - | - | View Product |
MS-ST-8M0GA | - | 8 mm | - | - | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.