Catalogs
Outils de sertissage — Outils de présertissage manuels — Outils de présertissage
Tools preswage ferrules on tube, allowing installers to work in a more open and safe area. This makes installation easy when following the retightening instructions.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Similar Products
|
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
|---|---|---|---|---|---|
| MS-ST-1010GA | - | 5/8 in. | - | - | View Product |
| MS-ST-10M0GA | - | 10 mm | - | - | View Product |
| MS-ST-1210 | - | - | - | - | View Product |
| MS-ST-12M0GA | - | 12 mm | - | - | View Product |
| MS-ST-1610 | - | - | - | - | View Product |
| MS-ST-16M0GA | - | 16 mm | - | - | View Product |
| MS-ST-200 | - | - | - | - | View Product |
| MS-ST-400GA | - | 1/4 in. | - | - | View Product |
| MS-ST-600GA | - | 3/8 in. | - | - | View Product |
| MS-ST-6M0GA | - | 6 mm | - | - | View Product |
| MS-ST-810GA | - | 1/2 in. | - | - | View Product |
| MS-ST-8M0GA | - | 8 mm | - | - | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.
