Les catalogues doivent être lus en entier afin d'assurer une sélection adéquate des produits par le concepteur et l'utilisateur du système. Lors de la sélection des produits, l'intégralité de la conception du système doit être prise en considération pour garantir un fonctionnement fiable et sans incident. La responsabilité de l'utilisation, de la compatibilité des matériaux, du choix de capacités nominales appropriées, d'une installation, d'un fonctionnement et d'une maintenance corrects incombe au concepteur et à l'utilisateur du système.
Raccord fileté en acier inoxydable, mamelon six-pans, filetage NPT mâle 3/4 po x filetage conique ISO mâle 3/4 po
Log in or Register to view price
Catalogs
Hex Nipples
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Specifications
Attribute | Value |
---|---|
Body Material | Acier inoxydable 316 |
Cleaning Process | Nettoyage et conditionnement standard (SC-10) |
Connection 1 Size | 3/4 po |
Connection 1 Type | Filetage NPT mâle |
Connection 2 Size | 3/4 po |
Connection 2 Type | Filetage conique ISO mâle |
Flow Restrictor | No |
eClass (4.1) | 37021016 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 22560206 |
eClass (6.1) | 37020590 |
UNSPSC (4.03) | 40141715 |
UNSPSC (10.0) | 40173303 |
UNSPSC (11.0501) | 40142318 |
UNSPSC (13.0601) | 40173303 |
UNSPSC (15.1) | 40173303 |
UNSPSC (17.1001) | 40141700 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-8-HN-SG2 | Super Duplex Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
B-4-HN | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
B-8-HN | Brass | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
M-8-HN | Alloy 400 | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
SS-12-HN | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male NPT | View Product |
SS-12-HN-12RS | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
SS-16-HN | 316 Stainless Steel | 1 in. | Male NPT | 1 in. | Male NPT | View Product |
SS-16-HN-16RS | 316 Stainless Steel | 1 in. | Male NPT | 1 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
SS-16-HN-16RT | 316 Stainless Steel | 1 in. | Male NPT | 1 in. | Male ISO Tapered Thread | View Product |
SS-24-HN | 316 Stainless Steel | 1 1/2 in. | Male NPT | 1 1/2 in. | Male NPT | View Product |
SS-2-HN | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | View Product |
SS-2-HN-2RS | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
SS-2-HN-2RT | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male ISO Tapered Thread | View Product |
SS-4-HN | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
SS-4-HN-10K | 316 Stainless Steel | 1/4 in. | Heavy Wall Male NPT | 1/4 in. | Heavy Wall Male NPT | View Product |
SS-4-HN-4RS | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
SS-4-HN-4RT | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male ISO Tapered Thread | View Product |
SS-4-HN-RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | View Product |
SS-6-HN | 316 Stainless Steel | 3/8 in. | Male NPT | 3/8 in. | Male NPT | View Product |
SS-6-HN-6RS | 316 Stainless Steel | 3/8 in. | Male NPT | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
SS-6-HN-6RT | 316 Stainless Steel | 3/8 in. | Male NPT | 3/8 in. | Male ISO Tapered Thread | View Product |
SS-6-HN-RT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | 3/8 in. | Male ISO Tapered Thread | View Product |
SS-8-HN | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
SS-8-HN-10K | 316 Stainless Steel | 1/2 in. | Heavy Wall Male NPT | 1/2 in. | Heavy Wall Male NPT | View Product |
SS-8-HN-8RS | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
SS-8-HN-8RT | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male ISO Tapered Thread | View Product |
SS-8-HN-RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 1/2 in. | Male ISO Tapered Thread | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.