Valves
Valves available with these specifications:
- 1/16 to 2 in. (3 to 25 mm)
- –325°F (–200°C) to 1200°F (648°C)
- 316, 316L, or 316L VIM-VAR stainless steel, brass, Xylan®-coated 316 stainless steel, stainless steel, PTFE, 316L VAR, PCTFE, Fluorocarbon FKM, silver-mist chrome-plated brass, alloy 400, PEEK, polypropylene, 302 stainless steel, PFA, carbon steel, Kalrez, Nylon, alloy C-276, elgiloy, ethylene propylene, phenolic, polyimide, 304 stainless steel, 316 stainless steel sour gas annealed, CF3M, polyamide
- 50 psig (3.4 bar) to 60 000 psig (4134 bar)
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.
-
Needle and Metering Valves — Toggle Valves — Straight Pattern, Manual Actuation
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2B-1GS4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting B-1GF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT SS-1GS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-1GF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT B-1GM4 Brass 1/4 in. Male NPT 1/4 in. Male NPT SS-1GS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-1GS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting B-1GF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT SS-OGS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-1GS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting B-OGS2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting -
Needle and Metering Valves — Toggle Valves — Straight Pattern, with Actuator
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2SS-92S4-C 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting B-92F2-C Brass 1/8 in. Female NPT 1/8 in. Female NPT SS-92F2-C 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT SS-92S2-C 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-92S4-C-HT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-92S4-O 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-92S6MM-C 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-92S4-O-HT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting -
Needle and Metering Valves — Toggle Valves — Angle Pattern, with Actuator
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2SS-92F2-A-O 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT -
Needle and Metering Valves — Toggle Valves — Angle Pattern, Manual Actuation
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2SS-OGS2-A 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-1GS4-A 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting B-OGS2-A Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting
Disponibilité des produits par lieu d’entreposage
Horaires