|
Multi-Purpose Push-On Hose, 1/2 in. Hose Size, Blue, 250 ft (76 m) Continuous Length
型番: PB-8-250
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
PBシリーズ・ゴム・ホース圧縮エアー、送油などの一般的なアプリケーションでは、Swagelokゴム・コア・ホース(レーヨン繊維製補強材)をご利用ください。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
カタログ
PBシリーズ・ゴム・ホース
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Step-by-step identification procedure for threads and end connections.
仕様
PB-8-250 — Multi-Purpose Push-On Hose, 1/2 in. Hose Size, Blue, 250 ft (76 m) Continuous Length
| 属性 | 値 |
|---|---|
| ボディ材質 | Buna N |
| ホース・カラー | Blue |
| ホース長さ | 250 Feet |
| ホース・サイズ | 1/2 in. |
| 最高温度、°F (°C) | 200 (93) |
| 最低温度、 °F (°C) | -40 (-40) |
| eClass (4.1) | 37110105 |
| eClass (5.1.4) | 37110190 |
| eClass (6.0) | 37110100 |
| eClass (6.1) | 37110100 |
| eClass (10.1) | 37110100 |
| UNSPSC (4.03) | 40142009 |
| UNSPSC (10.0) | 40142000 |
| UNSPSC (11.0501) | 40142000 |
| UNSPSC (13.0601) | 40142000 |
| UNSPSC (15.1) | 40142000 |
| UNSPSC (17.1001) | 40142009 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| K-PB-16-RD | Buna N | - | - | - | - | 製品を見る |
| PB-12 | Buna N | - | - | - | - | 製品を見る |
| PB-12-250 | Buna N | - | - | - | - | 製品を見る |
| PB-12-BK | Buna N | - | - | - | - | 製品を見る |
| PB-12-GY | Buna N | - | - | - | - | 製品を見る |
| PB-12-RD | Buna N | - | - | - | - | 製品を見る |
| PB-16 | Buna N | - | - | - | - | 製品を見る |
| PB-4 | Buna N | - | - | - | - | 製品を見る |
| PB-4-250 | Buna N | - | - | - | - | 製品を見る |
| PB-4-BK | Buna N | - | - | - | - | 製品を見る |
| PB-4-GR | Buna N | - | - | - | - | 製品を見る |
| PB-4-GY | Buna N | - | - | - | - | 製品を見る |
| PB-4-RD | Buna N | - | - | - | - | 製品を見る |
| PB-6 | Buna N | - | - | - | - | 製品を見る |
| PB-6-250 | Buna N | - | - | - | - | 製品を見る |
| PB-6-BK | Buna N | - | - | - | - | 製品を見る |
| PB-6-GR | Buna N | - | - | - | - | 製品を見る |
| PB-6-RD | Buna N | - | - | - | - | 製品を見る |
| PB-6-YW | Buna N | - | - | - | - | 製品を見る |
| PB-8 | Buna N | - | - | - | - | 製品を見る |
| PB-8-BK | Buna N | - | - | - | - | 製品を見る |
| PB-8-GR | Buna N | - | - | - | - | 製品を見る |
| PB-8-GY | Buna N | - | - | - | - | 製品を見る |
| PB-8-RD | Buna N | - | - | - | - | 製品を見る |
| PB-8-YW | Buna N | - | - | - | - | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
